Scanners and Systems SCT

Scanners and Systems

The test and measurement group of TE Connectivity provides data systems based on the electronic pressure and temperature scanners of legacy brand Pressure Systems (PSI).

Ready to test. Our scanners and systems have been developed specifically for wind tunnel testing, flight testing and turbomachinery test and measurement applications. Extensive factory calibration combined with custom MEMS-like technology provide system solutions with high accuracy digital interface to host computers and networks. Pressure ranges are available from 1.3” H2O (300 Pa) to 10,000 psi (69 MPa). Temperature inputs can be acquired from standard and
custom thermocouples as well as RTDs. Software is included with each solution.

Pressure Scanners

9022 The model 9022 all-media intelligent pressure scanner is a completely self-contained pressure acquisition module for multiple measurements of liquids and high pressure dry non-corrosive gases.
   
9116 The 9116 pneumatic intelligent pressure scanner is a completely self-contained high performance pressure acquisition module for multiple measurements of dry, non-corrosive gases.
   
9400 The series 9400 are highly accurate, digitally compensated pressure transducers designed specifically for use with 9022 all-media intelligent pressure scanners in applications requiring compatibility with liquid and high-pressure media.
   
98RK-1 / 9816                                                                        The 98RK-1 scanner interface rack and 9816 rackmount intelligent pressure scanners provide a high accuracy pressure scanning system for turbomachinery testing.
   
ESP-HD ESP Pressure Scanners are miniature electronic differential pressure measurement units consisting of an array of silicon piezoresistive pressure sensors, one for each pressure port.
9116
9116
98RK-1/9816
98RK-1/9816
9022
9022

Temperature Scanners

9046-S                         The model 9046-S intelligent temperature scanner can be configured to read thermocouples, RTDs (385 and 7990), thermistors, voltage signals and/or resistance.
   
9146-R                                             The model 9146-R intelligent temperature scanner can be configured to read thermocouples, RTDs (385 and 7990), thermistors, voltage signals, and/or resistance conveniently connected using LEMO connectors.
   
9146-T                                                  The model 9146-T intelligent temperature scanner is high-performance temperature acquisition module for multiple thermocouple measurements only. The scanner integrates 16 individual uniform temperature references (UTRs) with convenient screw-terminal connections.
9146-R
9146-R
9146-T
9146-T

Data Acquisition Systems

Optimus The Optimus data system is a pressure scanning solution designed specifically for windtunnel applications.
   
DTC Initium The DTC Initium provides a powerful yet economical data acquisition system for the DTC series of miniature ESP pressure scanners.
   
FDS Initium The FDS Initium (flight data system) is designed for on-vehicle pressure measurements such as flight test or road testing. The FDS re-packages the DTC Initium into a ruggedized portable enclosure with features specific to autonomous data acquisition and transmission.
Optimus
Optimus
DTC Initium
DTC Initium
Flight Data System (FDS)
Flight Data System (FDS)

Calibration Systems

903x

Models 903x (9032, 9034, 9038) are compact pressure calibrators with set-point control accuracy of up to ± 0.01% FS that are also capable of extraneous pressure measurement.
9034 / 9038
9034 / 9038
9032
9032

Accessories

NetScanner Accessories TE offers a large assortment of accessories to facilitate easy use of these pressure scanning systems. Accessories include: pneumatic tubing, retaining springs, tubing pliers, quick disconnects, reducers, tee connections, multi-connectors, and maintenance kits. Please contact the factory or local distributor to complete your installation.

TE's Sensor Solutions (English)

TE's sensor solutions offer a portfolio of intelligent, efficient, and high-performing connectivity and sensor solutions that are used for customers across multiple industries.