offshore rig

Application

SIL2 Rated Pressure Transmitters

The SIL (Safety Integrity Level) certification meets IEC 61508 standards.

The SIL process and rating simplify what systems use to predict failure and system maintenance.  TE offers various products with 4-20mA output signal that meet the IEC 61508 requirements.  SIL2 devices were traditionally used in the downstream oil and gas and chemical process industry, but have seen greater importance in upstream applications to confirm safety and reliability requirements are met. A suffix is added to the end of models requiring the certification. For standard hazardous location ratings and SIL2, the suffix will be "-SL;" example: AST4600A05000P4U1000-SL. If customers require SIL2 and ASME B31.3, the suffix will be "-Y." 

AST4300 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

NON-INCENDIVE PRESSURE TRANSDUCER - AST4300

  • TE Internal Number: CAT-PTT0043

active
  • Sensor Type Non-Incendive Pressure Transducer
  • Type Compound
  • Supply Voltage 10 – 28
  • Electrical Connection 4 Pin Mini-Fast
  • Port Material 17-4PH
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options ASME B31.3 (CRN)
AST43LP Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

NON-INCENDIVE LOW PRESSURE TRANSDUCER - AST43LP

  • TE Internal Number: CAT-PTT0044

active
  • Sensor Type Non-Incendive Pressure Transducer
  • Type Absolute
  • Supply Voltage 10 – 28
  • Electrical Connection 4 Pin Mini-Fast
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 1 to 15 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Increased Proof Pressure
AST4400 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

INTRINSICALLY SAFE PRESSURE TRANSDUCER - AST4400

  • TE Internal Number: CAT-PTT0045

active
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Supply Voltage 10 – 28
  • Electrical Connection 6 Pin Bendix PT06A
  • Port Material 17-4PH
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options ASME B31.3 (CRN)
AST4401 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

EXIA IIC PRESSURE TRANSDUCER - AST4401

  • TE Internal Number: CAT-PTT0046

active
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Supply Voltage 10 – 28
  • Electrical Connection 6 Pin Bendix PT06A
  • Port Material 17-4PH
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options ASME B31.3 (CRN)
AST44LP Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

LOW PRESSURE IS PRESSURE TRANSDUCER - AST44LP

  • TE Internal Number: CAT-PTT0047

active
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Absolute
  • Supply Voltage 10 – 28
  • Electrical Connection 6 Pin Bendix PT06A
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 1 to 15 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Conduit With Cable
AST4500/4510 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

IS RATED SUBMERSIBLE TRANSDUCER - AST4500/4510

  • TE Internal Number: CAT-PTT0049

active
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Supply Voltage 10 – 28
  • Electrical Connection Conduit 10 ft
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 1 to 100 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Custom Cable Lengths
AST4520 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

FLUSH SUBMERSIBLE LEVEL SENSOR - AST4520

  • TE Internal Number: CAT-PTT0050

active
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Supply Voltage 10 – 28
  • Electrical Connection Conduit 25 ft
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT Flush
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 2 to 15 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Custom Cable Lengths
AST4530 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

PVDF/PTFE SUBMERSIBLE TRANSDUCER - AST4530

  • TE Internal Number: CAT-PTT0051

active
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Supply Voltage 10 – 28
  • Electrical Connection Conduit 25 ft
  • Port Material PTFE
  • Pressure Port/Fitting None
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 2 to 30 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Custom Cable Lengths
AST4600 Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

EXPLOSION PROOF EXD PRESSURE TRANSDUCER - AST4600

  • TE Internal Number: CAT-PTT0053

active
  • Sensor Type Explosion Proof Pressure Transducer
  • Type Compound
  • Supply Voltage 10 – 28
  • Electrical Connection Conduit 2 ft Leads
  • Port Material 17-4PH
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 85
  • Pressure Range 0 – 1 to 20000 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options ASME B31.3 (CRN)