Products (45) Overview
rotary potentiometers

Rotary Displacement Sensors

TE Connectivity (TE) manufactures rotary potentiometers to provide a position feedback signal of a rotating shaft or object. Sensors are available to meet the customized requirements of customers or in standard packages for quick turnaround.

Product Features:

Capabilities for TE Rotary Potentiometer Portfolio
  • Standard designs or custom packages
  • Analog outputs including 0-10V and 4-20mA
  • Digital outputs including CAN J1939 and DeviceNet 2.0
  • Wide range of sensing angles
  • Packages from 0.5" diameter
  • Weatherproof cable and connector options

0.15%

Available Non-Linearity

0.5"

Minimum housing diameter available

0.125

mm, minimum shaft diameter for standard configurations

Related Materials
rotary potentiometers

Rotary Displacement Sensors

TE Connectivity (TE) manufactures rotary potentiometers to provide a position feedback signal of a rotating shaft or object. Sensors are available to meet the customized requirements of customers or in standard packages for quick turnaround.

Product Features:

Capabilities for TE Rotary Potentiometer Portfolio
  • Standard designs or custom packages
  • Analog outputs including 0-10V and 4-20mA
  • Digital outputs including CAN J1939 and DeviceNet 2.0
  • Wide range of sensing angles
  • Packages from 0.5" diameter
  • Weatherproof cable and connector options

0.15%

Available Non-Linearity

0.5"

Minimum housing diameter available

0.125

mm, minimum shaft diameter for standard configurations