Cable-Actuated Position Sensors
TE Connectivity's (TE) cable-actuated position sensors, proven reliable in automation, commercial vehicle, medical, and test and measurement applications, are easy to install and specified for applications requiring linear position measurement from 2 to 1,700 inches (50 to 43,000 mm).
Product Features:
Capabilities of TE's String Potentiometer Portfolio
- Standard, in-stock packages as well as custom design capability for OEM applications
- Industrial packages with measurement ranges up to 43 meters for use indoors and outdoors
- Analog voltage outputs including: 4-20mA, voltage divider, 0-5V, 0-10V, ±5 Vdc, and ±10 Vdc
- Digital outputs including: DeviceNet, Increnmental Encoder, and RS232
- Rugged metal housing as well as plastic packages for compact, economical applications
- Open frame designs for OEM needs with tight space requirements
- Precision packages to 0.05% accuracy and 0.02% repeatability for test and measurement
IP68
Standard designs available with IP68 housings
1700
Full Stroke Ranges up to 1700 inches
255°F
Maximum Operating Temperature available is 255°F (121°C)

Cable-Actuated Position Sensors
TE Connectivity's (TE) cable-actuated position sensors, proven reliable in automation, commercial vehicle, medical, and test and measurement applications, are easy to install and specified for applications requiring linear position measurement from 2 to 1,700 inches (50 to 43,000 mm).
Product Features:
Capabilities of TE's String Potentiometer Portfolio
- Standard, in-stock packages as well as custom design capability for OEM applications
- Industrial packages with measurement ranges up to 43 meters for use indoors and outdoors
- Analog voltage outputs including: 4-20mA, voltage divider, 0-5V, 0-10V, ±5 Vdc, and ±10 Vdc
- Digital outputs including: DeviceNet, Increnmental Encoder, and RS232
- Rugged metal housing as well as plastic packages for compact, economical applications
- Open frame designs for OEM needs with tight space requirements
- Precision packages to 0.05% accuracy and 0.02% repeatability for test and measurement
IP68
Standard designs available with IP68 housings
1700
Full Stroke Ranges up to 1700 inches
255°F
Maximum Operating Temperature available is 255°F (121°C)