Linear Position Sensors – LVDT/LVIT

Linear Position Sensors – LVDT/LVIT

TE's Linear Variable Differential (LVDT) and Linear Variable Inductive Transducers (LVIT) absolute position transducers make accurate measurements with excellent resolution and repeatability. Offered with various packaging options, LVDTs and LVITs offer an extremely long life expectancy in harsh environments and critical applications.

LVIT/LVDT Position Sensors. TE technologies for inductive linear absolute position transducers include the LVDT (Linear Variable Differential Transformer) and the LVIT (Linear Variable Inductive Transducer). These sensors feature friction-free, non-contact inductive magnetic coupling for extremely long cycle life and virtually infinite resolution. Various off the shelf and custom packaging options are available for the most demanding application requirements. Our AC operated LVDTs are compatible with our full line of signal conditioners, panel displays and mini-controllers.

XS-C Series
XS-C Series
HR Series
HR Series
XS-D
XS-D
HLR-750 Series
HLR-750 Series
HCD
HCD
DC-EC
DC-EC
LCIT
LCIT
SSIR-937 Series
SSIR-937 Series
GHSA/GHSAR
GHSA/GHSAR
LBB
LBB
GHSAR-A
GHSAR-A
DLBB
DLBB
CD/CDM
CD/CDM
4-20mA Loop Powered LVDT System
4-20mA Loop Powered LVDT System
HCA/HCA-RA
HCA/HCA-RA
HCT
HCT

TE's Sensor Solutions (English)

TE's sensor solutions offer a portfolio of intelligent, efficient, and high-performing connectivity and sensor solutions that are used for customers across multiple industries.