Products (97) Overview
Cable-Actuated Position Sensor DV301

Cable-Actuated Position Sensors

TE Connectivity's (TE) cable-actuated position sensors, proven reliable in automation, commercial vehicle, medical, and test and measurement applications, are easy to install and specified for applications requiring linear position measurement from 2 to 1,700 inches (50 to 43,000 mm).

Product Features:

Capabilities of TE's String Potentiometer Portfolio
  • Standard, in-stock packages as well as custom design capability for OEM applications
  • Industrial packages with measurement ranges up to 43 meters for use indoors and outdoors
  • Analog voltage outputs including: 4-20mA, voltage divider, 0-5V, 0-10V,  ±5 Vdc, and ±10 Vdc
  • Digital outputs including: DeviceNet, Increnmental Encoder, and RS232
  • Rugged metal housing as well as plastic packages for compact, economical applications
  • Open frame designs for OEM needs with tight space requirements
  • Precision packages to 0.05% accuracy and 0.02% repeatability for test and measurement

IP68

Standard designs available with IP68 housings

1700

Full Stroke Ranges up to 1700 inches

255°F

Maximum Operating Temperature available is 255°F (121°C)

Related Materials
Cable-Actuated Position Sensor DV301

Cable-Actuated Position Sensors

TE Connectivity's (TE) cable-actuated position sensors, proven reliable in automation, commercial vehicle, medical, and test and measurement applications, are easy to install and specified for applications requiring linear position measurement from 2 to 1,700 inches (50 to 43,000 mm).

Product Features:

Capabilities of TE's String Potentiometer Portfolio
  • Standard, in-stock packages as well as custom design capability for OEM applications
  • Industrial packages with measurement ranges up to 43 meters for use indoors and outdoors
  • Analog voltage outputs including: 4-20mA, voltage divider, 0-5V, 0-10V,  ±5 Vdc, and ±10 Vdc
  • Digital outputs including: DeviceNet, Increnmental Encoder, and RS232
  • Rugged metal housing as well as plastic packages for compact, economical applications
  • Open frame designs for OEM needs with tight space requirements
  • Precision packages to 0.05% accuracy and 0.02% repeatability for test and measurement

IP68

Standard designs available with IP68 housings

1700

Full Stroke Ranges up to 1700 inches

255°F

Maximum Operating Temperature available is 255°F (121°C)