OEM Pulse Oximetry (SpO₂) Probe Platforms

Photo Optic Sensors

From patient monitoring in hospitals, to wearables and home healthcare applications, TE Connectivity (TE) photo optic sensors and components are key parts for non-invasively measuring blood oxygenation (SpO2) level. With more than 27 years of proven reliability and expertise, TE has designed SpO2 sensors with best-in-class flexibility to accommodate multiple wavelength options. Our ability to provide both components and complete sensor packages make us the leading choice for pulse oximetry applications that require high degrees of precision, durability and performance.

Product Features:

Key Capabilities of TE's Photo Optic Sensor Portfolio
  • Miniature, low-cost emitter and detector packages
  • Dual-drive, clear epoxy lense photo emitters
  • Four standard IR LED wavelength choices: 880nm, 905nm, 910nm, and 940nm 
  • Fast response, highly efficient detector assemblies
  • Bio-compatible sensor packages
  • Latex-free disposable pulse oximetry sensors
  • Light-weight, soft pad designs ensuring patient comfort
  • Scalable, value-added manufacturing - capability to provide component or complete pulse oximetry sensor (reusable and disposable sensors)
  • Easily-cleaned finger clip pulse oximetry sensor designs

 

  1. Remote Patient Monitoring Trends Webinar (English)

Learn how sensors and devices are helping to remotely monitor patients.

  1. Engineering for Tomorrow's Medical Breakthroughs

See how TE is helping build the medical devices used in today's advanced minimally invasive heart procedures.

  • Engineering for Tomorrow

  • Enter the World of Sensors

  • Sensor Solutions for Medical Applications (English)