Low Voltage Heat Shrink Joints

RELIABILITY WITH FAST INSTALLATION

TE Connectivity manufactures a streamlined portfolio of low voltage joints and splices, with a proven track record of reliability and our commitment to innovation in material science and manufacturing. Learn about our portfolios for EMEA and the Americas.

  1. Pioneers of Polymeric Engineering (English)

Learn more about the history of heat shrink technology and its proven performance over the past 40 years, across the globe and in the harshest environments.

712836-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 25
  • Connection Length (Max) 89
  • Cap Length (Nominal) 114
  • Conductor Range (Motor Feeder) 2 – 4/0
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
223092-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 38
  • Connection Length (Max) 114
  • Cap Length (Nominal) 165
  • Conductor Range (Motor Feeder) 250 – 500
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
840744-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 19
  • Connection Length (Max) 64
  • Cap Length (Nominal) 86
  • Conductor Range (Motor Feeder) 12 – 4
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
905232-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 16
  • Connection Length (Max) 51
  • Cap Length (Nominal) 64
  • Conductor Range (Motor Feeder) 14 – 10
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
CZ7577-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 6.5 – 11.4
  • Sheath Outside Diameter 21 – 36
  • Cross-Section Range (NAKLEY/NIKLEY) 010 – 050
  • Cross-Section Range (Plastic) 016 – 050
  • Cross-Section Range (NKBA/NAKBA) 010 – 035
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ7578-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Cross-Section Range (NAKLEY/NIKLEY) 035 – 150
  • Cross-Section Range (Plastic) 035 – 150
  • Cross-Section Range (NKBA/NAKBA) 035 – 150
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ0821-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 35 – 150
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CY1557-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 5
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cross-Section Range 16 – 35
  • Insulation Diameter 37.5 – 40
  • Sheath Outside Diameter 47 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CZ0820-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 95 – 240
  • Insulation Diameter 13.5 – 23.6
  • Sheath Outside Diameter 37 – 62
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CY1502-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 35 – 150
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA