Products (57)
CAT-CSJA-1C Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-CSJA-JCN Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style JCN
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
Overview
Street in the night

TOTAL SOLUTION

The pioneers of heat shrink have developed world-class cold applied products for applications where heat shrink is not preferred. Building upon a long history of reliability and proven performance, TE Connectivity (TE) extends beyond heat shrink technology to offer a complete range of medium voltage cold-applied cable accessories for use with virtually every cable type and size. TE's line of medium voltage cold shrink cable accessories providing a "total solution", including in-line splices, disconnectable splices, trifurcating and transition splices are built for simplicity, reliability and performance.

Cold Shrink Termination (CST)

One-Piece Cold Applied Terminations for Applications Up to 35 kV / 42 kV

TE's Total Solution CST is a cold shrink, one-piece termination with integrated stress control and void-filling mastic. A long-neck version (CST-L) is available to accomodate the use of shearbolt connectors without additional taping.  

Available with compression pin terminals and ASBT ShearBolt terminal connectors. Other accessories available include breakout boots, rejacketing sleeves, and brackets. Contact TE's customer support center for more information. 

 

  1. Cold Shrink Termination Installation Video (English)

This video provides step-by-step procedures for the installation of the Cold Shrink Termination (CST) for 15 - 28 kV.

Street in the night

TOTAL SOLUTION

The pioneers of heat shrink have developed world-class cold applied products for applications where heat shrink is not preferred. Building upon a long history of reliability and proven performance, TE Connectivity (TE) extends beyond heat shrink technology to offer a complete range of medium voltage cold-applied cable accessories for use with virtually every cable type and size. TE's line of medium voltage cold shrink cable accessories providing a "total solution", including in-line splices, disconnectable splices, trifurcating and transition splices are built for simplicity, reliability and performance.

Cold Shrink Termination (CST)

One-Piece Cold Applied Terminations for Applications Up to 35 kV / 42 kV

TE's Total Solution CST is a cold shrink, one-piece termination with integrated stress control and void-filling mastic. A long-neck version (CST-L) is available to accomodate the use of shearbolt connectors without additional taping.  

Available with compression pin terminals and ASBT ShearBolt terminal connectors. Other accessories available include breakout boots, rejacketing sleeves, and brackets. Contact TE's customer support center for more information. 

 

  1. Cold Shrink Termination Installation Video (English)

This video provides step-by-step procedures for the installation of the Cold Shrink Termination (CST) for 15 - 28 kV.

CAT-CSJA-1C Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-CSJA-JCN Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style JCN
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English