board level shielding (bls)

Reduce, Limit, and Control EMI

Due to a growing need for thinner devices with multiple antennas, higher data rates, and increased operating frequencies, modern mobile devices require better solutions for reducing or limiting the effect of electromagnetic interference (EMI).

Board level shielding: EMI shields from TE. These shields are stamped one-piece and two-piece metal cages that help provide isolation of board level components, minimize crosstalk, and reduce EMI susceptibility without impacting system speed. Although we use standardized materials and offer common design features and options, every BLS project is customized to fit your design requirements. Complete the Custom BLS Design form (see link above), and a member of the TE team will respond shortly.

Board Level Shielding Manufacturing (English)

Board Level Shielding (BLS) is manufactured in our Qingdao Plant. BLS is made in one continuous, fully automated line where the product is first stamped, 100% inspected, and packaged for shipment.

  • Slim Solutions (English)

Features

Board Level Shielding
  • Two-piece solution (minimum 0.85mm height)
  • One-piece solution (minimum 0.7mm height)
  • Standardized materials and thicknesses
  • Use of standardized features includes: corner shape, carrier attachment, SMT (castellations), bending radii, pick and place features, through holes, locking holes, locking and contact dimples

TE Advantage

  • Complex? Custom? High volume? No problem.
  • Extensive experience in EMI, stamping, plating, and automation
  • Globally deployed field application engineers (FAE) for local support
  • Streamlined, automated, and continuous production line
  • Most custom parts available 3-5 days from design freeze
  • Benefits from global scale and low cost manufacturing

Applications

Board Level Shielding
  • Phones
  • Tablets
  • Wearables
  • Consumer electronics
  • The Internet of Things
  • Point of sale equipment
  • Routers
BLS Rectangle
Rectangle
BLS Pentagon
Pentagon
BLS L-Shape
L-Shape
BLS Corner
Corner Detail
BLS Pick and Place
Pick and place
BLS Frame and Cover Type, Bent and Formed
Frame and cover type, bent and formed
Locking Holes and SMT Castellations
Locking holes and SMT castellations
Locking and Contact Dimples
Locking and contact dimples
One Piece Type, Deep Drawn
One-piece solution type, deep drawn
Overlapping material in corners to maximize shielding effectiveness
Corner overlap detail
With BLS, we are able to leverage TE core competencies of high-speed stamping and automation into customer benefits that allow faster time-to-market and volume, at competitive prices.
Frank Basile,
Product Manager, TE Consumer Devices