Fiber Raceways

Fiber Raceways

FiberGuide is the optical raceway system that revolutionized the protection and routing of fiber. The preferred choice in central offices, data centers and mobile switching centers, FiberGuide offers increased flexibility and reduced installation time while maintaining the proper fiber bend radius. FiberGuide can be easily customized and designed for your facility’s unique needs with the assistance of the most extensive suite of tools and support in the market.

FiberGuide is a complete fiber raceway solution designed and manufactured to ensure that every component, fitting, exit or kit provides optimum fiber protection and maintains a minimum two-inch bend radius throughout the system.  Basic components include horizontal and vertical straight sections, horizontal and vertical elbows, downspouts, junctions and numerous support hardware and flex-tube kits.

FiberGuide

FiberGuide System (English)

TE’s FiberGuide fiber management system is the most comprehensive optical raceway product set in the industry.