Thermal Transfer Printer: T6112DS

A robust 24 hour duty cycle, 300dpi double print head, thermal transfer printer, with the capability of double sided printing.

The T6112DS is a high quality printer, ideal for those applications that require double sided printed markers.  

T6112DS has been specially designed to print on a wide range of TE Connectivity (TE) identification marker sleeves, cable markers and labels. When combined with the recommended media and ThermalTransfer ribbons, it will meet all relevant TE RW performance specifications and deliver a long lasting mark.


  • Office environment
  • Industrial environment


  • High accuracy printing
  • Easy to use
  • Light weight
  • Small footprint
  • Easy to fit accessories
  • Double sided printing


  • PrintEasy

Setting Up the Thermal Printer T6112DS (English)

See how to set up your T6112DS Printer. Easy and ready to use.

  • T6112DS Printer Step 1 – Transfer Ribbon (English)

  • T6112DS Printer Step 2 – Cutter and Continuous tube (English)

  • T6112DS Printer Step 3 – Ladder Product (English)

T6112DS-PRINTER Printers

Identification & Labeling




  • TE Internal Number: CP8122-000

  • Alias ID: 9-1899564-2

  • Cutter Optional
  • Ribbon Configuration Ink Side Out
  • Communications Interface USB
  • For Use With Double-Sided Marker Sleeve Printer
  • Portable Printer No
  • Print Speed (Max per Second) 125
  • Printer Size/Weight 21
  • Printer Type Thermal Transfer
  • Printer Model T6112DS
  • Print Double-Sided Yes
  • Print Width (Max) 105.6
  • Print Head Type Thermal Transfer
  • Print Head Resolution 12