T200 IDENT

Thermal Transfer Printer: T200 IDENT

The T200 IDENT printer is a budget thermal transfer printer. Designed to print on a wide range of TE Connectivity identification marker sleeves, cable markers and labels. With a resolution of 300dpi.

All our printers are specially designed to print on a wide range of TE Connectivity (TE) labels, cable markers and identification marker sleeves.  The printer’s 300dpi resolution combined with the recommended media and ThermalTransfer
ribbons, will meet all relevant TE RW performance specifications. Delivering a long lasting mark.

Application

  • Office Environment
  • Light Industrial Environment

Features

  • High accuracy printing
  • Easy to use
  • Light weight
  • Small footprint
  • Easy to fit accessories
  • Touch screen
  • Resolution: 300 dpi

Software

  • WINTOTAL

Setting Up the Thermal Printer T200-IDENT (English)

See how to set up your T200-IDENT Printer. Easy and ready to use.

  • T200-IDENT Printer video Step 1 – Transfer Ribbon (English)

  • T200-IDENT Printer Step 2 – Cutter and Continuous Tube (English)

  • T200-IDENT Printer Step 3 – Ladder Product (English)

EC6996-000 Printers
PRODUCT

Identification & Labeling

-

Printers

T200-IDENT-PRINTER - EC6996-000

  • TE Internal Number: EC6996-000

  • Alias ID: 5-1899766-7

active
  • Cutter Optional
  • Operating System Windows XP
  • Media Sensor Type Transmissive (Adjustable)
  • Communications Interface LAN 10/100 Base (Ethernet)
  • For Use With See Printer Ribbon Matrix
  • Portable Printer Yes
  • Print Speed (Max per Second) 125
  • Printer Size/Weight 4
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Double-Sided No
  • Print Width (Max) 106
  • Print Head Type Thermal Transfer
  • Print Head Resolution 12
  • Software Type Label Printing
EC6997-000 Printers
PRODUCT

Identification & Labeling

-

Printers

T200-IDENT-SWARE-PRINTER - EC6997-000

  • TE Internal Number: EC6997-000

active
  • Cutter Optional
  • Operating System Windows XP
  • Media Sensor Type Transmissive (Adjustable)
  • Communications Interface LAN 10/100 Base (Ethernet)
  • For Use With See Printer Ribbon Matrix
  • Portable Printer Yes
  • Print Speed (Max per Second) 127
  • Printer Size/Weight 4
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Double-Sided No
  • Print Head Resolution 12
  • Comment Printer and WINTOTAL-5-DONGLE package.