Ribbons

Thermal Transfer Ribbons

One of key material on the identification process are the ribbons. Their quality a characteristics will define the readiness and the lasting of the mark

The final results might not differ much to the eye, but because of their distinctly different characteristics, the results could be very different.   

The key material used in thermal transfer printing is wax or resin-based ink, which is loaded into the printer in the form of a ribbon. Our ink choices are high performance, resin, wax, quick dry, or standard, depending of the marker and the printer that we are using. That why we always recomend that you use TE products in order to obtain the best results.

T200-RIBBON-WH
PRODUCT

T200-RIBBON-WH - T200-RIBBON-WH

  • TE Internal Number: 117366-000

  • Alias ID: 5-1199484-8

active
T300-RIBBON-WH
PRODUCT

T300-RIBBON-WH - T300-RIBBON-WH

  • TE Internal Number: 650784-000

  • Alias ID: 9-1198165-5

active
TMS-101-RIBBON-4RPSCE
PRODUCT

TMS-101-RIBBON-4RPSCE - TMS-101-RIBBON-4RPSCE

  • TE Internal Number: 310109-000

  • Alias ID: 9-1192347-5

active
TMS-RJS-RIBBON-4HT Printer Ribbons  1
PRODUCT

Identification & Labeling

-

Printer Ribbons

TMS-RJS-RIBBON-4HT - TMS-RJS-RIBBON-4HT

  • TE Internal Number: 754073-000

  • Alias ID: 4-1195878-3

active
  • Ink Type Resin
  • Ribbon Type Thermal Transfer
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 110
  • Compatible Printers See Matrix
TMS-RJS-RIBBON-4RPSCE Printer Ribbons  1
PRODUCT

Identification & Labeling

-

Printer Ribbons

TMS-RJS-RIBBON-4RPSCE - TMS-RJS-RIBBON-4RPSCE

  • TE Internal Number: 557721-000

  • Alias ID: 2-1194399-1

active
  • Ink Type Wax
  • Ribbon Type Thermal Transfer
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 110
  • Compatible Printers See Matrix
PRODUCT

BBB-060BL/200 - 1-1768016-1

  • TE Internal Number: 1-1768016-1

  • Alias ID: BBB-060BL/200

  • Alias ID: F06724-000

active
PRODUCT

BBB-060RT/200 - 1-1768016-3

  • TE Internal Number: 1-1768016-3

  • Alias ID: BBB-060RT/200

  • Alias ID: D66016-000

active
PRODUCT

BBB-060SC/200 - 1-1768016-4

  • TE Internal Number: 1-1768016-4

  • Alias ID: A05876-000

  • Alias ID: BBB-060SC/200

active
PRODUCT

BBB-060WE/200 - 1-1768016-5

  • TE Internal Number: 1-1768016-5

  • Alias ID: A44473-000

  • Alias ID: BBB-060WE/200

active
PRODUCT

39201-1A - 1-1878857-1

  • TE Internal Number: 1-1878857-1

active