UV

UV Protection - Heat Shrinkable Wire Identification Sleeves

For wire and cable identification where extreme resistance to UV and weather conditions are required

UV-SCE is a thin walled, flexible, flame retarded, identification tubing supplied as an assembled "ladder"  configuration for ease of printing using the recommended TE printer and ribbon combinations and software. The compound is formulated to give flame retardant properties and UV resistance and yet it still maintains good physical performance and mark permanence when exposed to various environments. Operating temperature is -55oC to 200oC.

Applications

  • All demanding applications for wire and cable identification where extreme resistance to UV and weather conditions are required.
  • Solar, Outdoor, Offshore, Marine, Petrochemical, Telecoms

Features

  • UV resistant
  • Flame retardant polymer compound 
  • Proven resistance and durability through rigorous testing
  • Operating temperature is from 55oC to 200oC
  • Available as part of the Cable Identification System

EC6633-000   1
PRODUCT

UV-SCE-1/8-2.0-9 - EC6633-000

  • TE Internal Number: EC6633-000

  • Alias ID: 1-1899791-1

  • Alias ID: UV-SCE-1/8-2.0-9

active
PRODUCT

UV-SCE-1/4-2.0-4 - EC6636-000

  • TE Internal Number: EC6636-000

active
PRODUCT

UV-SCE-3/8-2.0-9 - EC6641-000

  • TE Internal Number: EC6641-000

active
PRODUCT

UV-SCE-1/2-2.0-4 - EC6644-000

  • TE Internal Number: EC6644-000

active
PRODUCT

UV-SCE-3/4-2.0-9 - EC6649-000

  • TE Internal Number: EC6649-000

active
PRODUCT

UV-SCE-1-2.0-4 - EC6652-000

  • TE Internal Number: EC6652-000

active
PRODUCT

UV-SCE-1-1/2-2.0-9 - EC6657-000

  • TE Internal Number: EC6657-000

active
UV-SCE-1-1/2-2.0-4 Printable Tubing
PRODUCT

Identification & Labeling

-

Printable Tubing

UV-SCE-1-1/2-2.0-4 - UV-SCE-1-1/2-2.0-4

  • TE Internal Number: EC6656-000

  • Alias ID: 1-1899791-7

active
  • Tubing Type Ladder
  • Tubing Grade UV Resistant
  • Shrink Ratio 2:1
  • Sleeve Length 50
  • Recovered Inside Diameter 19.1
  • Compatible Cable Diameter 20.95 – 34
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
UV-SCE-1-2.0-9 Printable Tubing
PRODUCT

Identification & Labeling

-

Printable Tubing

UV-SCE-1-2.0-9 - UV-SCE-1-2.0-9

  • TE Internal Number: EC6653-000

  • Alias ID: 1-1899791-6

active
  • Tubing Type Ladder
  • Tubing Grade UV Resistant
  • Shrink Ratio 2:1
  • Sleeve Length 50
  • Recovered Inside Diameter 12.8
  • Compatible Cable Diameter 13.3 – 23
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
UV-SCE-1/2-2.0-9 Printable Tubing
PRODUCT

Identification & Labeling

-

Printable Tubing

UV-SCE-1/2-2.0-9 - UV-SCE-1/2-2.0-9

  • TE Internal Number: EC6645-000

  • Alias ID: 1-1899791-4

active
  • Tubing Type Ladder
  • Tubing Grade UV Resistant
  • Shrink Ratio 2:1
  • Sleeve Length 50
  • Recovered Inside Diameter 6.35
  • Compatible Cable Diameter 6.6 – 11.4
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250