RTSL

RTSL heat shrink marker sleeves for the identification of wires and cables.

Designed as a general purpose, flame retarded marker for the Chinese rail market. Presented as cut sleeves organised in a ladder format

RTSL heat shrink marker sleeves for the identification of wires and cables. Designed as a general purpose, flame retarded marker for the Chinese rail market. Presented as cut sleeves organised in a ladder format.
Manufactured using a specially developed material. This product can be used where mechanical properties are required to give product robustness. RTSL is suited to general purpose applications.
RTSL marker sleeves are available as part of a complete printing system. The system comprises specific printers, thermal transfer ribbons and WINTOTAL software. 

Application

  • Pre-termination Cable Identification
  • General rail installations
  • Industrial

Features

  • Robust design
  • Self-extinguishing, non-flame propagating
  • Resistant to key rail fluids (defined by RW-2549)
  • Sleeve diameters from 2.4mm to 38.1mm
  • Available in 2:1 and 3:1 shrink ratios