HX

HX - Low Fire Hazard Heat Shrinkable Wire Identification Sleeves

Low Fire Hazard continuous tubing is flattened, heat-shrinkable tubing intended for wire and cable harness identification

HXCT Low fire hazard continuous tubing is a flattened, heat-shrinkable tubing intended for wire and cable harness identification. The product format makes it suitable for applications, in which in-sequence kitting is not of over-riding importance, for example where several hundred identical markers are required. It can also be used for applications where limited fire hazard characteristics are necessary. The zero halogen material coupled with low smoke and low toxic fume emissions make this product best used in enclosed spaces such as mass transit, marine and industrial installations. HXCT continuous tubing is designed for computer-based printing using a range of printers.

Applications

  • Wire and Cable harness Identification
  • Industrial environment
  • Rail and Mass transit
  • Aerospace and Defense
  • Marine

Features

  • Low fire hazard properties, low smoke, low toxicity, low flammability
  • Meets various industry standards
  • Excellent print performance when tested in demanding industry fluids
  • Superb print quality to give crisp clear identification
  • Sleeve diameters from 2.4mm to 38.1mm
  • -40oC to 105oC operating temperature