K-Type

K-Type® Pre-Printed Wire Markers

A versatile identification system for cables, cables bundles and conduits

K-Type® markers are used to identify wire bundles, cables, pipes and conduits. The oval shaped profile has been designed to allow markers to be accurately positioned onto a carrier strip. The marker and carrier strip assembly is attached to the substrate using cable ties. K-Type® markers are ideal for post termination applications or where retrofitting is required. Markers are supplied as internationally colour coded yellow with pre-printed black legends. K-Type® markers come in one standard size to fit carrier strips that can hold from 7 to 18 markers and are made from plasticized PVC material. Suitable for industrial applications.

Applications

  • Post termination cable identification
  • Identification of large cables, wire bundles, pipework and conduit
  • Installation friendly - way to replace, ideal for retrofitting and repairs. Only cable ties are needed
  • Electric and Electronic Equipment, Light Industrial

Features

  • Self-extinguishing
  • Resistant to key industrial fluids, including those used in Mass transit, Aviation and Military
    (defined by RW-2535)

Specifications

TE Connectivity Standard

  • RW-2513

Industrial

  • BS 6746C:1993 Colour chart for insulation and health of electric cables
  • IEC 60304 Standard colours for Insulation for Low Frequency Cables and Wires
EC6405-000
PRODUCT

13611000 - EC6405-000

  • TE Internal Number: EC6405-000

  • Alias ID: 13611000

  • Alias ID: 4-1198842-0

active
EC6406-000
PRODUCT

13611101 - EC6406-000

  • TE Internal Number: EC6406-000

  • Alias ID: 1-1198844-5

  • Alias ID: 13611101

active
PRODUCT

13611200 - EC6407-000

  • TE Internal Number: EC6407-000

  • Alias ID: 13611200

  • Alias ID: 1899187-1

active
PRODUCT

13611201 - EC6408-000

  • TE Internal Number: EC6408-000

  • Alias ID: 13611201

  • Alias ID: 8-1199508-1

active
EC6409-000
PRODUCT

13611202 - EC6409-000

  • TE Internal Number: EC6409-000

  • Alias ID: 13611202

  • Alias ID: 7-1198217-3

active
PRODUCT

13611203 - EC6410-000

  • TE Internal Number: EC6410-000

  • Alias ID: 13611203

  • Alias ID: 2-1198907-4

active
PRODUCT

13611204 - EC6411-000

  • TE Internal Number: EC6411-000

  • Alias ID: 13611204

  • Alias ID: 5-1198908-3

active
PRODUCT

13611205 - EC6412-000

  • TE Internal Number: EC6412-000

  • Alias ID: 13611205

  • Alias ID: 6-1198907-9

active
PRODUCT

13611206 - EC6413-000

  • TE Internal Number: EC6413-000

  • Alias ID: 13611206

  • Alias ID: 1899187-2

active
PRODUCT

13611207 - EC6414-000

  • TE Internal Number: EC6414-000

  • Alias ID: 13611207

  • Alias ID: 1899187-3

active