HX-SCE

HX - Low Fire Hazard Heat Shrinkable Wire Identification Sleeves

Thin wall, zero-halogen, low smoke, low toxicity, radiation cross-linked, UV stabilized polyolefin heat-shrinkable tubing.

HX-SCE Low Fire Hazard (LFH) marker sleeves for the identification of wires and cables. Presented as cut sleeves organised into ladder format. Manufactured using a specially developed radiation cross-linked material. Formulated to give Low Fire Hazard properties, which allow this product to be used in locations where fire may pose a risk to human life and property. Typical installations include rail, mass transit, and heavy industrial. HX (LFH) marker sleeves are available as part of a complete printing system. The system comprises specific printers, thermal transfer ribbons and WinTotal software. 

Applications

  • Pre-termination Cable Identification 
  • Particularly suitable for locations with a fire risk to human life or equipment
  • Mass transit, Rail, Aerospace, Marine and Industrial

Features

  • Zero Halogen
  • Low toxic fumes
  • Low smoke
  • Self-extinguishing, non-flame propagating
  • Low heat release rate
  • Resistant to key industrial and rail fluids (defined by RW-2072)
  • Excellent resistance to burning - typical LOI 39% 
  • Sleeve diameters from 2.4 
PRODUCT

HX-SCE-0.5K-38.1-50-S1-9 - 8-1899792-4

  • TE Internal Number: CV5747-000

  • Alias ID: HX-SCE-0.5K-38.1-50-S1-9

active
PRODUCT

HX-SCE-1K-4.8-50-SS3-9 - C47978-000

  • TE Internal Number: C47978-000

  • Alias ID: 2-1201133-6

  • Alias ID: HX-SCE-1K-4.8-50-SS3-9

active
PRODUCT

HX-SCE-1K-19.0-50-S1-6 - CC4408-000

  • TE Internal Number: CC4408-000

  • Alias ID: 6-1899296-5

  • Alias ID: HX-SCE-1K-19.0-50-S1-6

active
PRODUCT

HX-SCE-1K-19.0-50-S1-5 - CC6393-000

  • TE Internal Number: CC6393-000

  • Alias ID: 9-1899357-0

  • Alias ID: HX-SCE-1K-19.0-50-S1-5

active
PRODUCT

HX-SCE-1K-2.4-50-6 - CC9315-000

  • TE Internal Number: CC9315-000

  • Alias ID: 4-1899471-0

  • Alias ID: HX-SCE-1K-2.4-50-6

active
PRODUCT

HX-SCE-1K-6.4-50-SS1-6 - CP0601-000

  • TE Internal Number: CP0601-000

  • Alias ID: 1899516-4

  • Alias ID: HX-SCE-1K-6.4-50-SS1-6

active
CP2380-000 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HX-SCE-5K-4.8-50-S1-4 - CP2380-000

  • TE Internal Number: CP2380-000

  • Alias ID: 6-1899525-8

  • Alias ID: HX-SCE-5K-4.8-50-S1-4

active
  • Format Ladder
  • Grade LFH
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Markers per Sleeve 2
  • Sleeve Color Yellow
  • Material Radiation Crosslinked UV Stabilized Polyolefin
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 2.36
  • Expanded Inside Diameter (Min) 4.8
  • Compatible Cable Diameter 2.54 – 4.06
  • Wall Thickness (Nominal) (Full Recovery) .51
  • Operating Temperature Range -40 – 105
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Number of Prescores 1
  • Packaging Quantity 5000
PRODUCT

HX-SCE-5K-4.8-50-S2-4 - CP2381-000

  • TE Internal Number: CP2381-000

  • Alias ID: 6-1899525-9

  • Alias ID: HX-SCE-5K-4.8-50-S2-4

active
PRODUCT

HX-SCE-5K-4.8-50-S3-4 - CP2382-000

  • TE Internal Number: CP2382-000

  • Alias ID: 7-1899525-1

  • Alias ID: HX-SCE-5K-4.8-50-S3-4

active
PRODUCT

HX-SCE-2.5K-9.5-50-S3-4 - CP2384-000

  • TE Internal Number: CP2384-000

  • Alias ID: 7-1899525-3

  • Alias ID: HX-SCE-2.5K-9.5-50-S3-4

active