HTCM-SCE

HTCM-SCE

HTCM-SCE markers are flat, rigid, non-adhesive labels that can be used to identify large cables and wire bundles in high temperature environments and outer space applications where low vacuum out gassing is required

HTCM-SCE-TP Cable Markers are flat, non-adhesive labels that can be used to identify large cables and wire bundles in particularly aggressive environments.  Cable markers can be applied post cable termination using cable ties. Manufactured using specially developed radiation cross-linked polyvinylidene polymer. Formulated to give High Temperature and Low Out Gassing performance which allows this product to be used in extreme environments, including space. Suitable for Military, Aerospace and heavy industrial
applications. The smooth surface is designed for thermal transfer printing.

Application

  • Post-termination cable identification
  • Identification of large cables, wire bundles or pipework
  • Installation friendly - easy to replace, ideal for retrofitting and repairs. Only tie wraps are needed
  • Military Aerospace, Mass transit, Heavy Industrial

Features

  • High temperature performance
  • Low vacuum out gassing identification marker for use on Spacecraft
  • Self-extinguishing
  • Resistant to key military, aviation and industrial fluids (defined by RW-2524)
  • Excellent resistance to burning