HT

HT - High Temperature, Low Outgassing Heat Shrinkable Wire Identification Sleeves

HT wire markers are designed for use in high temperature applications or where extreme resistance to fuels, lubricants and cleaning solvents is required.

Thin wall, flame retarded radiation cross-linked fluoropolymer heat-shrinkable sleeve, assembled as organised cut sleeves in a “ladder” configuration. 2:1 shrink ratio. Identification of wires and cables by computer-based printing onto sleeves. Sleeves can also provide terminal insulation and strain relief. Suitable for many high temperature applications, especially military and aerospace applications. Can be used in space applications where low vacuum out-gassing is required.

Applications

  • Military
  • Aerospace
  • Marine
  • Industrial

Features

  • Permanent identification sleeves
  • High continuous operating temperature
  • Extreme fluid resistance
  • Low-vacuum out-gassing
  • Wide range of sleeve sizes for several wire and bundle diameters
HT-SCE-1-1/2-2.0-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1-1/2-2.0-9 - HT-SCE-1-1/2-2.0-9

  • TE Internal Number: 8420630001

  • Alias ID: 9-1196568-0

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color White
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 19.1
  • Expanded Inside Diameter (Min) 38.1
  • Compatible Cable Diameter 20.95 – 34
  • Wall Thickness (Nominal) (Full Recovery) .43
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
HT-SCE-1-2.0-0 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1-2.0-0 - HT-SCE-1-2.0-0

  • TE Internal Number: 2398990001

  • Alias ID: 2-1191763-4

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color Black
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 12.8
  • Expanded Inside Diameter (Min) 25.4
  • Compatible Cable Diameter 13.3 – 23
  • Wall Thickness (Nominal) (Full Recovery) .43
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
HT-SCE-1/2-2.0-0
PRODUCT

HT-SCE-1/2-2.0-0 - HT-SCE-1/2-2.0-0

  • TE Internal Number: 9337110001

  • Alias ID: 8-1197235-7

active
HT-SCE-1/4-2.0-0 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1/4-2.0-0 - HT-SCE-1/4-2.0-0

  • TE Internal Number: 6355850001

  • Alias ID: 6-1195025-6

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color Black
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 3.18
  • Expanded Inside Diameter (Min) 6.35
  • Compatible Cable Diameter 3.4 – 6
  • Wall Thickness (Nominal) (Full Recovery) .38
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
HT-SCE-1/4-2.0-9
PRODUCT

HT-SCE-1/4-2.0-9 - HT-SCE-1/4-2.0-9

  • TE Internal Number: 8306110001

  • Alias ID: 7-1196485-8

active
HT-SCE-1/8-2.0-0 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1/8-2.0-0 - HT-SCE-1/8-2.0-0

  • TE Internal Number: 9352370001

  • Alias ID: 5-1197246-7

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color Black
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 1.57
  • Expanded Inside Diameter (Min) 3.18
  • Compatible Cable Diameter 1.75 – 2.66
  • Wall Thickness (Nominal) (Full Recovery) .38
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
HT-SCE-1/8-2.0-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1/8-2.0-9 - HT-SCE-1/8-2.0-9

  • TE Internal Number: 4108170001

  • Alias ID: 3-1193098-7

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color White
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 1.57
  • Expanded Inside Diameter (Min) 3.18
  • Compatible Cable Diameter 1.75 – 2.66
  • Wall Thickness (Nominal) (Full Recovery) .38
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
HT-SCE-1K-1-2.0-0 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1K-1-2.0-0 - HT-SCE-1K-1-2.0-0

  • TE Internal Number: 544030-000

  • Alias ID: 1199518-2

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color Black
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 12.7
  • Expanded Inside Diameter (Min) 25.4
  • Compatible Cable Diameter 13.3 – 21
  • Wall Thickness (Nominal) (Full Recovery) .43
  • Operating Temperature Range -55 – 225
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 1000
HT-SCE-1K-1-2.0-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1K-1-2.0-9 - HT-SCE-1K-1-2.0-9

  • TE Internal Number: 550819-000

  • Alias ID: 1-1194348-2

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color White
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 12.7
  • Expanded Inside Diameter (Min) 25.4
  • Compatible Cable Diameter 13.3 – 21
  • Wall Thickness (Nominal) (Full Recovery) .43
  • Operating Temperature Range -55 – 225
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 1000
HT-SCE-1K-1/2-2.0-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

HT-SCE-1K-1/2-2.0-9 - HT-SCE-1K-1/2-2.0-9

  • TE Internal Number: 6036230001

  • Alias ID: 1194777-5

active
  • Format Ladder
  • Grade High Temperature
  • Product Type Marker Sleeve
  • Shrink Ratio 2:1
  • Sleeve Color White
  • Material Radiation Crosslinked Fluoropolymer
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 6.35
  • Expanded Inside Diameter (Min) 12.7
  • Compatible Cable Diameter 6.6 – 11.4
  • Wall Thickness (Nominal) (Full Recovery) .38
  • Operating Temperature Range -55 – 225
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 1000