Corcom Facility Power Filters

Corcom Facility Power Filters

EMI facility filters for both protective and security functions. For mission critical applications and installations designed to meet MIL-PRF-15733 requirements

Shielded installations and applications involving sensitive measurements or equipment require an environment free from EMI/RFI emissions. Facility filters for power, data, telephone and all other signals are used for every electrical penetration in EMI/RFI enclosures to reduce conducted emissions. When the shielded area is sealed, all emissions are reduced or contained. Enclosure style filters consist of removable inserts mounted in a radio frequency secure cabinet. This type offers a number of important advantages including a simplified, single penetration, field installation for greater RF integrity and simpler filter maintenance. Stand-alone filters offer the identical levels of filter performance as the enclosure models, but are available with self-enclosed terminals for individual and dual line applications.

Comprehensive Factory Testing Program

Data Available on Request
  • Insertion loss
  • Voltage drop
  • Harmonic distortion
  • Terminal strength
  • Temperature rating
  • Dielectric withstanding voltage
  • D.C. insulation resistance
  • Currrent and overload ratings
Facility filters for cabinet enclosures
EMI Interference Pattern
Military shipboard power systems
Radio communication towers