Terminal Blocks

QUALITY IN CONNECTIVITY

TE’s terminal blocks offer a reliable connector system with a variety of connection styles and range of centerlines for data, signal, and power applications.

Reliability in a variety of connection styles and range of centerlines. This solution is used for a range of data, signal, and power applications. TE's industrial terminal blocks provide class leading quality and many different design opportunities. The centerlines range from 6.35 – 14.3mm and include a variety of banner strip connector options in Dual Barrier, Tri Barrier, and Double Row connectors.

Performance Promise

TE’s terminal blocks mate with industry standard headers on the same centerline spacing andoffer fast wire connections. With custom solutions and accessory options available to improve interconnect performance, these terminal blocks provide a full solution for various applications. 

Features

  • Multiple wire access angles (90˚ & 270˚) to header interface
  • Mates with industry standard headers on the same centerline spacing
  • Fast wire connections
  • Custom marking and printing available
  • Available in additional colors
  • Wide range of wire-to-board and wire-to-wire terminal blocks
  • Custom solutions available
  • Accessory options available to improve interconnect performance

Applications

  • Factory automation
  • Industrial
  • PLC