Overview
DEUTSCH CTJ series connectors

Junction block party

TE’s Common Termination System consists of a system of wires and components that are interconnected by standard SAE-AS 39029/22 socket contacts only.

Designed to accommodate various modules. Junctions are designed with a single buss bar to accommodate socket AS39029 contacts. These Common Termination systems are designed to accommodate various modules which can be easily snapped in and out of a rail to accommodate all types of bussing and discrete component needs. These Common Terminal Systems are designed to perform in all types of fluid immersion, including military and aerospace environments.

Benefits

  • Easy assembly
  • Fluid-resistant crimp contacts size 22, 20, 16 and 12
  • Working temperature range -65C to +200C 

Features

  • Corrosion-resistant
  • Environmentally-sealed
  • Lightweight composite design
  • Designed to function in all fluids in military or aerospace environments 

Technical Information

  • SAE AS81714 Mil
  • Insulation resistance: 5000 Megohms min at 25C
  • Individual wire seals
  • Insertable and removable contacts 
Related Materials
DEUTSCH CTJ series connectors

Junction block party

TE’s Common Termination System consists of a system of wires and components that are interconnected by standard SAE-AS 39029/22 socket contacts only.

Designed to accommodate various modules. Junctions are designed with a single buss bar to accommodate socket AS39029 contacts. These Common Termination systems are designed to accommodate various modules which can be easily snapped in and out of a rail to accommodate all types of bussing and discrete component needs. These Common Terminal Systems are designed to perform in all types of fluid immersion, including military and aerospace environments.

Benefits

  • Easy assembly
  • Fluid-resistant crimp contacts size 22, 20, 16 and 12
  • Working temperature range -65C to +200C 

Features

  • Corrosion-resistant
  • Environmentally-sealed
  • Lightweight composite design
  • Designed to function in all fluids in military or aerospace environments 

Technical Information

  • SAE AS81714 Mil
  • Insulation resistance: 5000 Megohms min at 25C
  • Individual wire seals
  • Insertable and removable contacts