1108616-1 Connector Contacts
  • Wire/Cable Type Coax Cable
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Gold
  • Contact Classification Coax
  • Contact Base Material Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 10 – 8 mm²
  • For Use With Coax-VT Modules
  • Packaging Quantity 5
  • Packaging Method Box
  • Comment Use with Coax-VT modules
1-1105251-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size .75 mm²
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSM Series Inserts
1110948-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 150
  • Termination Method to Wire/Cable Crimp
  • For Use With Socket
  • VDE Tested No
  • UL File Number E28476
  • Packaging Quantity 10
  • Packaging Method Box
  • Comment Long version
3-1105101-2 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 1
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Gold
  • Contact Classification Signal/Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 1.5 mm²
  • Packaging Quantity 50
  • Packaging Method Bag
  • Comment Use with HTS Series HE & HA inserts
4-1105150-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 1
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 63
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 10 mm²
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSS Series Inserts
5-1105151-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 1
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 63
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 14 – 4 AWG
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSS Series Inserts
2-1105051-2 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Plating Material Gold
  • Contact Configuration Crimp Terminal
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Signal
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size .5 mm²
  • Packaging Quantity 50
  • Packaging Method Box
  • Comment Use with HN Series Inserts
5-1105050-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Plating Material Silver
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Signal
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 2.5 mm²
  • Packaging Quantity 500
  • Packaging Method Box
  • Comment Use with HN Series Inserts
4-1105051-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Plating Material Silver
  • Contact Configuration Crimp Terminal
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Signal
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 1.5 mm²
  • Packaging Quantity 50
  • Packaging Method Box
  • Comment Use with HN Series Inserts
2-1105051-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Plating Material Silver
  • Contact Configuration Crimp Terminal
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Signal
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size .5 mm²
  • Packaging Quantity 50
  • Packaging Method Box
  • Comment Use with HN Series Inserts