Products (16) Overview
arinc-600

ARINC 600 Next Generation Connector

TE's Next Generation ARINC 600 receptacle uses proven connector design principles that represent breakthrough technologies in the ARINC 600 connector marketplace. Up to 10% weight savings and backward compatibility.

ARINC 600 is an innovative re-engineering of a class solution. TE engineers created a lighter connector with considerable cost savings by utilizing a stamped and formed contact system versus the traditional, screw machined contact system. The stamped system allows for selective gold plating to only critical socket contact tines instead of the whole contact, decreasing gold plating costs. Weight is reduced up to 10% by changing to hollow contacts instead of the solid contacts used in the legacy design. 

Features

ARINC 600
  • Completely inter-mateable with existing ARINC 600 plug connectors
  • "Monoblock" single-piece inserts that simplify the manufacturing process, cut costs
  • Stamped and formed, selectively plated size 22 contacts provide substantial cost savings while delivering excellent performance and reliability
  • Equivalent electrical performance vs. current design
  • Available in either Solder Tail or Press-fit (eye of the needle) designs
  • Up to 10% weight savings per connector (depending on insert arrangement)

Standards and Specifications

ARINC 600

Solder Tail:

EON Design:

108-2423

108-2384

ARINC 600-18: Air Transport Avionics Equipment Interfaces
Product Validation Test Report: 502-1263
Application Specification (EON Design): 114-13272
  • Solder Tail: EON Design:
  • ARINC 600-18:
  • 108-2423 108-2384 Air Transport Avionics Equipment Interfaces
  • Product Validation Test Report:
  • 108-2423 108-2384 502-1263
  • Application Specification (EON Design):
  • 108-2423 108-2384 114-13272
arinc-600
TE’s Next Generation ARINC 600 receptacle uses proven connector design principles that represent breakthrough technologies in the ARINC 600 connector marketplace.

Ordering Information

ARINC 600

 

Receptacle Housing TE Part Number Contact Style   Insert Layout  
Size 2 2101697-1 Solder Tail 150 150 13C2
Size 3  2101698-1 Solder Tail

150

150

150

150

13C2

100

Size 2 2101004-1 Press-Fit EON 150 150 68Q2
Size 3 2101003-1 Press-Fit EON

150

150

150

150

13C2

13C2

 

 

  • Receptacle Housing
  • Size 2
  • TE Part Number 2101697-1
  • Contact Style Solder Tail
  •   150
  • Insert Layout 150
  •   13C2
  • Size 3 
  • TE Part Number 2101698-1
  • Contact Style Solder Tail
  •   150 150
  • Insert Layout 150 150
  •   13C2 100
  • Size 2
  • TE Part Number 2101004-1
  • Contact Style Press-Fit EON
  •   150
  • Insert Layout 150
  •   68Q2
  • Size 3
  • TE Part Number 2101003-1
  • Contact Style Press-Fit EON
  •   150 150
  • Insert Layout 150 150
  •   13C2 13C2

 

Related Materials
arinc-600

ARINC 600 Next Generation Connector

TE's Next Generation ARINC 600 receptacle uses proven connector design principles that represent breakthrough technologies in the ARINC 600 connector marketplace. Up to 10% weight savings and backward compatibility.

ARINC 600 is an innovative re-engineering of a class solution. TE engineers created a lighter connector with considerable cost savings by utilizing a stamped and formed contact system versus the traditional, screw machined contact system. The stamped system allows for selective gold plating to only critical socket contact tines instead of the whole contact, decreasing gold plating costs. Weight is reduced up to 10% by changing to hollow contacts instead of the solid contacts used in the legacy design. 

Features

ARINC 600
  • Completely inter-mateable with existing ARINC 600 plug connectors
  • "Monoblock" single-piece inserts that simplify the manufacturing process, cut costs
  • Stamped and formed, selectively plated size 22 contacts provide substantial cost savings while delivering excellent performance and reliability
  • Equivalent electrical performance vs. current design
  • Available in either Solder Tail or Press-fit (eye of the needle) designs
  • Up to 10% weight savings per connector (depending on insert arrangement)

Standards and Specifications

ARINC 600

Solder Tail:

EON Design:

108-2423

108-2384

ARINC 600-18: Air Transport Avionics Equipment Interfaces
Product Validation Test Report: 502-1263
Application Specification (EON Design): 114-13272
  • Solder Tail: EON Design:
  • ARINC 600-18:
  • 108-2423 108-2384 Air Transport Avionics Equipment Interfaces
  • Product Validation Test Report:
  • 108-2423 108-2384 502-1263
  • Application Specification (EON Design):
  • 108-2423 108-2384 114-13272
arinc-600
TE’s Next Generation ARINC 600 receptacle uses proven connector design principles that represent breakthrough technologies in the ARINC 600 connector marketplace.

Ordering Information

ARINC 600

 

Receptacle Housing TE Part Number Contact Style   Insert Layout  
Size 2 2101697-1 Solder Tail 150 150 13C2
Size 3  2101698-1 Solder Tail

150

150

150

150

13C2

100

Size 2 2101004-1 Press-Fit EON 150 150 68Q2
Size 3 2101003-1 Press-Fit EON

150

150

150

150

13C2

13C2

 

 

  • Receptacle Housing
  • Size 2
  • TE Part Number 2101697-1
  • Contact Style Solder Tail
  •   150
  • Insert Layout 150
  •   13C2
  • Size 3 
  • TE Part Number 2101698-1
  • Contact Style Solder Tail
  •   150 150
  • Insert Layout 150 150
  •   13C2 100
  • Size 2
  • TE Part Number 2101004-1
  • Contact Style Press-Fit EON
  •   150
  • Insert Layout 150
  •   68Q2
  • Size 3
  • TE Part Number 2101003-1
  • Contact Style Press-Fit EON
  •   150 150
  • Insert Layout 150 150
  •   13C2 13C2