Deliver High Current Density with Micro Connectors

Our ELCON Micro Wire Connectors can provide a high current up to 12.5A per pin in the common industry footprint of 3.0mm. This current density in a compact design is useful for servers, switches, storage devices and testing machines. A standard industry footprint of micro connectors and plug kits allows for easy upgrades to existing designs and makes our headers PCB footprint compatible with other suppliers. Custom cable assemblies help complete our high current portfolio allowing design flexibility.

 TE Connectivity's (TE) ELCON Micro M-PIC Wire-to-Board (WtB) connectors provide a flexible power/signal solution to meet a variety of system architectures, including Open Compute Project (OCP) Open Rack v3. ELCON Micro Power Connectors provide durable copper alloy contacts in 2 to 12 pin configurations, providing up to 15A of current per pin and a maximum of 600V max AC or DC. This current density in a compact design is useful for servers, communication switches, network storage devices, and test/measurement applications.

  1. ELCON M-PIC Micro Wire-to-Board Connectors

TE Connectivity's (TE) ELCON M-PIC Micro Wire-to-Board (WtB) connectors provide a flexible power/signal solution to meet a variety of system architectures, including Open Compute Project (OCP) Open Rack v3.

ELCON Micro Wire-To-Board Solutions

New Product
 
Features
  • Voltage rating of 600V max AC or DC, with a current rating of 15A max per contact.
  • Copper alloy contacts with UL 94-V0 thermos plastic housing ensures durability in the harshest environments.
  • Supports 2 to 12 pin configurations and different current with multiple combinations, with different wire sizes – allowing for a wide variety of system architectures and applications.
  • Compatible with Open Compute Project (OCP) Open Rack Version 3.

 

 

Benefits

  • Easy assembly with virtually fool-proof blind mating features.
  • Performs reliability in harsh environments with maximum operating temperatures of 105℃.
  • Made with sustainable halogen-free materials.
  • Plug kits and custom cable assemblies available providing design flexibility.
  • High current density of up to 15A and 1A signal per pin maximum.
Elcon

12.5A

Provides high current at 12.5A per pin in the common industry footprint of 3.0mm (contact pitch)

600V

Working Voltage

HOT

Performs reliably in harsh environments with maximum operating temperature of 105°C

Select Applications

ELCON Micro Wire-to-Board Solutions
  • Server
  • Switch/Routers
  • Power supplies and distribution
  • Gaming Machines
  • Printers
  • Security Systems
  • Business retail equipment (BRE)
  • Dryers
  • Refrigerator
  • Test Equipment
  • Measurement Equipment
  • Diagnostic equipment
  • Patient Monitor

4 Position Header

4 Position Plug Kit

2x4 Cable Assembly