MAKING PROVEN, POWERFUL CONNECTIONS

MAKING PROVEN, POWERFUL CONNECTIONS

ELCON drawer interconnects are TE’s proven high power drawer connectors that offer ultimate customization for wire-to-wire, wire-to-board and wire-to-busbar configurations at up to 200A per contact. Our extensive family features different housing and contact options to mix and match to create the right solution for virtually any power drawer need.

Product Features

ELCON Drawer Connectors
  • True hot-plug, blind-mate connectors
  • AC/DC, power and signal
  • Wire-to-wire, wire-to-board and wire-to-busbar configurations
  • Utilize high-performance CROWN BAND contacts
  • 35A to 200A per power contact
  • Float mount for blind-mating as well as optional guide pins
  • Extensive family with different housing options and contacts available
  • Custom configurable
  • Various mounting styles include PCB tails, solder cup, threaded, crimp and press-fit options

POWER

35A to 200A per contact

EASE

True hot-plug and blind-mate

FIT

Customizable to fit almost any power drawer need