RAPID LOCK Power Connectors

Fast to Lock, Reliable, and Easy to Service

The RAPID LOCK connector is a single-pole, quick connect and disconnect replacement for lug connections. This connector is used in bus bar and backplane power distribution applications, is reliable and offers better serviceability than bolt-fitted lugs.

RAPID LOCK power connectors include cable-mounted sockets in both right-angle or straight configurations. The mating pin contacts can be attached to a bus bar by screw or swage and to a backplane by press-fit and backup screw. Since RAPID LOCK connectors include no nuts and washers to lose in the equipment, service in the field is easy, and by replacing power lugs fitted using nuts and bolts, this bus bar connector offers an extremely secure interconnect mechanism with minimal risk of loose connections and arcing. RAPID LOCK connectors include a locking feature on the pins for protection against accidental unlatching of the cable, and although connection of the cable is easily performed by hand, a simple tool is required to provide the leverage needed to disconnect the cable. 

MNT

Cable-mounted sockets are available with straight and right-angle configuration.

RAPID

With no nuts and washers, connector service is quick and easy.

LOCK

Cables connect by hand and disconnect with a simple unlock tool.

RAPID LOCK Power Connectors

Your Power Solution

Things to consider when choosing a power connector:
Q: Does the application require a wire-to-board or wire-to-bus-bar connector? 
A: RAPID LOCK connectors are a bus bar, cable power connectors.
Q: Will the connection be in an environment subject to shock or vibration?
A: The RAPID LOCK connector locking feature retains each contact to the mating pin, helping to ensure a secure connection with fewer concerns about unintentional unmating over the life of the product.

Key Features and Benefits

RAPID LOCK Connectors
  • Replacement for threaded studs
  • No loose nuts means no fretting or heat rise
  • Proven CROWN BAND technology
  • Quick connect and disconnect, with safety locking feature
  • Currents from 50A to 250A
  • Wire sizes from 2.5mm2 to 95mm2
  • Straight and right angle versions
  • Protective cable or crimp covers
  • Industry standard crimp tooling
  • Available with blue, red, or black color insulators for color coding
Servers
Servers and Data Storage
Switches and Routers
Switches and Routers
Automotive Applications
Automotive Applications
Renewable Energy Equipment
Renewable Energy Equipment

Applications for RAPID LOCK Connectors

Power Distribution Lots More
  • High-End Servers
  • Data Storage Equipment
  • High Density Power Distribution
  • Uninterruptible Power Supplies
  • Removable Battery Packs
  • Automotive Applications
  • Renewable Energy Equipment
  • Switches and Routers
Rapid Lock Pins
Rapid Lock Pins
Rapid Lock Sockets
Rapid Lock Sockets
Optional Protective Cover
Optional Protective Cover

RAPID LOCK Bus Bar Connectors

Quick Connect and Disconnect
  • RAPID LOCK Pins Swage-Mount or Screw-Mount (Bus Bar or PCB)
  • RAPID LOCK Sockets (Straight and Right-Angle)
  • Optional Protective Cover