IEC Inlets

IEC Inlets

Get more out of your IEC inlet by combining the IEC inlet with additional functions in a package compatible with popular Corcom multi-function inlet filters available in “unfiltered” styles.

IEC standard with multi-function design. Part of the Corcom filter line of products, these unfiltered IEC inlets are interchangeable with the Corcom filter product. This allows manufacturers to minimize changes in chassis design and accommodate both a filtered and unfiltered version of products as required for use in international markets. Using the same size panel cut-out to accommodate filtered or unfiltered inlets speeds your time to market and reduces part count. 

Inlet and Multi-Function Filters

All Corcom Inlet and Multi-Function filters utilize the industry standard IEC power inlet connector to assure worldwide power cord compatibility. All Corcom filters are designed and tested for susceptibility and/or emissions applications with approval from major safety agencies throughout the world, including UL, CSA, and VDE.