Products (45)
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization With
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .1 – .9
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.2
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • PCB Thickness (Recommended) 1.6
  • Height 5.1
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.1
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Locking Latch Without
  • Housing Entry Style Top
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 4
  • Length 14.7
  • Packaging Method Reel
  • Packaging Quantity 2500
Overview
Micro-MaTch Value-Line

Value in Connectivity

Economical design of the Micro-MaTch family that meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry.

A more economical design that meets the needs of less demanding applications. The Micro-MaTch Value-line is the latest addition to the well-established Micro-MaTch connector family. This new series features a more economical design and meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry. The Micro-MaTch Value-line is built around the existing high quality Micro-MaTch connector system and has been developed to suit environments where a broad temperature range, many mating cycles and vibration resistance are less relevant. On a pitch of 1.27 mm, Micro-Match Value-line offers a variety of wire-to-board inter-connections.

Features

  • Cost effective Wire to Board system with tin plated contact design
  • Miniature connector system to save space on the printed circuit board
  • All connectors supplied on Tape & Reel and suitable for automatic placing and termination
  • Highly reliable gas tight connections between wire and insulation displacement contacts
  • Full range of application tooling from hand tool to fully automated equipment
  • Cable connectors accepting all standard ribbon cable

Applications

  • Home automation and alarm equipment
  • Mobile GPS devices
  • Lighting
  • Air- and climate control units
  • CCTV
  • Building Surface Control
  • Set Top Boxes, Audio- & Video equipment
  • Electronic voting machines
  • Pay terminals
Related Materials
Micro-MaTch Value-Line

Value in Connectivity

Economical design of the Micro-MaTch family that meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry.

A more economical design that meets the needs of less demanding applications. The Micro-MaTch Value-line is the latest addition to the well-established Micro-MaTch connector family. This new series features a more economical design and meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry. The Micro-MaTch Value-line is built around the existing high quality Micro-MaTch connector system and has been developed to suit environments where a broad temperature range, many mating cycles and vibration resistance are less relevant. On a pitch of 1.27 mm, Micro-Match Value-line offers a variety of wire-to-board inter-connections.

Features

  • Cost effective Wire to Board system with tin plated contact design
  • Miniature connector system to save space on the printed circuit board
  • All connectors supplied on Tape & Reel and suitable for automatic placing and termination
  • Highly reliable gas tight connections between wire and insulation displacement contacts
  • Full range of application tooling from hand tool to fully automated equipment
  • Cable connectors accepting all standard ribbon cable

Applications

  • Home automation and alarm equipment
  • Mobile GPS devices
  • Lighting
  • Air- and climate control units
  • CCTV
  • Building Surface Control
  • Set Top Boxes, Audio- & Video equipment
  • Electronic voting machines
  • Pay terminals
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization With
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .1 – .9
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.2
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • PCB Thickness (Recommended) 1.6
  • Height 5.1
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.1
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Locking Latch Without
  • Housing Entry Style Top
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 4
  • Length 14.7
  • Packaging Method Reel
  • Packaging Quantity 2500