Compact Locked and Sealed Connectors

2.5mm pitch Signal Double Lock (SDL) connectors offer design flexibility to create compact, durable connections in low power and signal applications. The product line includes many optional features to protect against defects during manufacture and product end-use. These features include a double lock plate to ensure complete mating during assembly, a high-profile header for use on printed circuit boards (PCB) with conformal coatings, and IP67 rated sealed connectors for reliable performance in high humidity and wet environments. Connectors are available for wire-to-wire, wire-to-board, and panel mount applications. Signal Double Lock connectors are frequently used in refrigeration, outdoor lighting, and lawn and garden tools.

2.5 grace inertia

Product Features

Centerline (mm) 2.5 Operating Temperature (°C) -30 to +105
Maximum Current Rating (A) 3 Wire Size (AWG) 26-20
Voltage Rating 250 VAC/VDC Positions Available 2-14
IEC 60335-1 Glow-Wire Available Yes Sealed Version Available IP67
UL94 Rating Available V-0 Color/Keying Available Yes
Agency Approvals UL, CSA, TUV Available Configurations Wire-to-Wire, Wire-to-Board, Wire-to-Panel

Featured Products

Sealed Signal Double Lock Connectors

These IP67 rated sealed connectors provide protection against both water and dust. Available in 2 through 6 positions, these connectors will help you design for harsh environment applications like outdoor lighting, lawn and garden, and industrial refrigeration. 

 

Glow Wire Test (GWT) and V-0 Signal Double Lock Connectors

Signal Double Lock cap and plug housings meet GWT (750°C, No Flame) and UL 94 V-0 for wire-to-wire applications. These new plugs also mate with existing headers meeting GWT and UL 94 V-0 for wire-to-board requirements.

Sealed Connector Solutions - 2.5mm Signal Double Lock (SDL) Connectors

Protection With Performance - Our 2.5mm Sealed Signal Double Lock connectors provide IP67 rated protection against water and dust in a space-saving 2.5mm center-line spacing, offering an ideal miniaturized solution for today's smaller designs.

Sealed Connector Solutions - 2.5mm Signal Double Lock (SDL) Connectors

Protection With Performance - Our 2.5mm Sealed Signal Double Lock connectors provide IP67 rated protection against water and dust in a space-saving 2.5mm center-line spacing, offering an ideal miniaturized solution for today's smaller designs.

Frequently Asked Questions

Q: What mounting style can Sealed Signal Double Lock Connector system provide?

A: The 2.5mm Sealed Signal Double Lock Connector System is available as a wire to wire solution, single row, in 2 through 6 positions and in both free hanging and panel mount styles providing flexible solutions for your design needs. 

 

Q:  What is the protection level to solids and liquids?

A: Our Sealed Signal Double Lock series offers first in class IP 67 rated protection. This means the connector can be dropped into a body of water up to one meter deep for up to a half an hour. It also provides protection against dust and debris ingress.   

 

Read More: Signal Double Lock Connector FAQs

Q:  What is the protection level to solids and liquids?
Q:  What is the protection level to solids and liquids?