Mobile Battery Connectors

Mobile Battery Reliability

Our mobile battery connectors include low profile battery connectors, leaf battery connectors and floating battery interconnection systems (FBIS II). These mobile battery connectors are used in mobile phones with removable batteries—high design flexibility allows it to be scaled up or down regardless of positions, working height, or contact pitch. This connector series improves cost effectiveness for customers by reducing the number of components needed and the size of the tooling platform.

Product Features

Mobile Battery Interconnects
  • Centerline of 2.5mm–6.5 mm
  • Various positions including 2, 3, 4, and 6
  • Working height ranges from 0.4mm–6.7mm
  • Wide current rating from 1.5 Amperes to 5 Amperes 

Frequently Asked Questions

Q: What is the working height of the TE mobile battery connector?
A: There are two working heights for low profile battery connectors: 0.4mm and 0.8mm, and they are smaller in size. Leaf battery connectors: it ranges from 2.28mm to 6.7mm. FBIS II can mate directly.

 

Q: What is the centerline (pitch) requirement?
A: TE offers the centerline space of 2.5mm for low profile battery connectors, 3.2mm to 6.5mm for leaf battery connectors and 3.0mm for FBIS II.

READ MORE ABOUT BATTERY INTERCONNECTS FOR MOBILE DEVICES

1746142-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 50 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Method Reel
  • Packaging Quantity 500
2108074-2 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Voltage 30 VDC
  • Contact Current Rating (Max) 1
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Quantity 2000
292448-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Voltage 250 VAC
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 2
  • Contact Plating Material Gold
  • Contact Type Pin
  • Contact Mating Area Plating Thickness .76
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Housing Color Black
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
6337194-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Leaf Spring Battery Connector
  • Product Type Connector
  • Mobile Phone Battery Connector Yes
  • Number of Positions 2
  • Preloaded Yes
  • Voltage 100 VAC
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Gold Flash
  • Mounting Holes Without
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
1827928-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Voltage 50 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
1827684-3 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 7
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
1-2129345-2 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Cable-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Rectangular DC jack
  • Product Type Connector
  • Mobile Phone Battery Connector No
  • Number of Positions 5
  • Preloaded No
  • Voltage 30 VDC
  • Current Rating 7
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • Contact Plating Material Gold
  • Termination Post Length 1.2
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Housing Material Thermoplastic
  • Housing Color Yellow
  • Height above PC Board 6.5
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1-2129334-1
  • Packaging Method Reel
  • Packaging Quantity 450
1981061-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 50 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
1982633-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Leaf Spring Battery Connector
  • Product Type Connector
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Preloaded Yes
  • Voltage 15 VDC
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Mounting Holes Without
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Operating Temperature Range -20 – 80
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method 24mm Tape & Reel
  • Packaging Quantity 1000
292331-3 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Voltage 250 VAC
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 2
  • Contact Plating Material Gold
  • Contact Type Pin
  • Contact Mating Area Plating Thickness .76
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.2
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal