Products (10) Overview
Mini I/O Field Installable connector

Space Saving In The Field

TE’s Industrial Mini I/O Field Installable connector provides innovative and time-saving wire-termination. Assembly in virtually any environment is now possible thanks to innovative piercing termination and an easy to use hand tool.

Reliability and space saving when it is needed. Industrial Mini I/O Field Installable connector provides innovative and time-saving wire-termination alongside serving as a space saving and reliable I/O solution for industrial environments. TE’s Industrial Mini I/O connector is only one quarter the size of the conventional RJ45 plug and as a result, provides space saving and the flexibility to use limited space on the PCB more effectively. Designed with two points of contact, this connector is built for the stringent demands of an industrial and high vibration environment, enabling increased productivity through a reliable connection. With its innovative piercing termination, the Industrial Mini I/O Field Installable connector version decreases the time usually needed to terminate the wires through soldering and with an easy to use hand tool, the field assembly in virtually any environment is now possible.

Features

  • Small, Compact Size (space savings)
  • Time Saving Wire Termination
  • Enables wire-to-wire connections
  • Up to Cat6A performance when used in Industrial Ethernet application
  • Intermateable with receptacles of various configurations (SMT, Right Angle, Straight, TMT)
  • Keying interface to prevent mis-mating
Related Materials
Mini I/O Field Installable connector

Space Saving In The Field

TE’s Industrial Mini I/O Field Installable connector provides innovative and time-saving wire-termination. Assembly in virtually any environment is now possible thanks to innovative piercing termination and an easy to use hand tool.

Reliability and space saving when it is needed. Industrial Mini I/O Field Installable connector provides innovative and time-saving wire-termination alongside serving as a space saving and reliable I/O solution for industrial environments. TE’s Industrial Mini I/O connector is only one quarter the size of the conventional RJ45 plug and as a result, provides space saving and the flexibility to use limited space on the PCB more effectively. Designed with two points of contact, this connector is built for the stringent demands of an industrial and high vibration environment, enabling increased productivity through a reliable connection. With its innovative piercing termination, the Industrial Mini I/O Field Installable connector version decreases the time usually needed to terminate the wires through soldering and with an easy to use hand tool, the field assembly in virtually any environment is now possible.

Features

  • Small, Compact Size (space savings)
  • Time Saving Wire Termination
  • Enables wire-to-wire connections
  • Up to Cat6A performance when used in Industrial Ethernet application
  • Intermateable with receptacles of various configurations (SMT, Right Angle, Straight, TMT)
  • Keying interface to prevent mis-mating
1-2201855-1 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Plug
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Color Blue
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
1-2201855-2 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Plug
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Color Blue
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
1-2201864-1 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Jack
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Blue
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
1-2201864-2 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Jack
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Blue
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
2201855-1 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Plug
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Color Blue
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
2201855-2 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Plug
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Color Blue
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
2201855-3 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Plug
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Color Blue
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 1
2201864-1 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Jack
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2201864-2 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Jack
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2201864-3 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Jack Type Industrial Mini
  • Connector Style Jack
  • Shielded Yes
  • LED Without
  • Product Type Connector
  • Panel Stops Without
  • Profile Standard
  • Number of Positions 8
  • Keyed No
  • Preloaded Yes
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Solder
  • Panel Mount Retention Without
  • Housing Material Thermoplastic
  • Housing Color Black
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray