NECTOR Power System

NECTOR Power System

The NECTOR power system is a flexible, fully pluggable, modular wiring, sealed connector and cabling system for permanent power and data circuit electrical installations in the construction industry. The NECTOR power system provides a reconfigurable, “plug and play” alternative to traditional hard-wired electrical connections.

The NECTOR M Power system provides the industry with increased design flexibility that seamlessly integrates into new and existing designs
Alex Hunt III,
Americas Lighting Product Manager

TE’s NECTOR Power system solution is a fully pluggable, modular wiring connector and cabling system for lighting and permanent indoor electrical installations in the construction industry. It’s round design drastically reduced installation time especially compared to rectangular connector systems in nearly any indoor installation. The enhanced systems allow electrical contract manufacturers the ability to engineer, design and build power distribution units, electrical devices and cable assemblies off-site that result in reduced on-site labor costs, increased efficiency and improved reliability for permanent electrical installations.

Applications

  • Architectural Lighting
  • Commercial Lighting
  • Residential Lighting
  • Retail Display Lighting
  • Power Distribution
  • Commercial Office
  • Retail Buildings
  • Factory Built Construction

Features

  • Reduce installation time, on-site labor cost and waste with a multifunctional modular system.
  • Expand flexibility and use of the connector with white or black connectors for distinct multiple applications

 

 

 

  • Help eliminate the need for factory built cable assemblies with a more complete portfolio
  • Simplify routing during installation with a circular form factor that requires less real estate
  • Meet the requirement for a single knock out diameter for a multi position connector with an available 5,6,7 pole system
  1. Nector M Power Systems (English)

TE Connectivity’s (TE) NECTOR M Power system is a flexible, fully pluggable, modular wiring connector and cabling system for permanent power and data circuit electrical installations. Providing a reconfigurable “plug and play” alternative to traditional hard-wired electrical connections, this TE solution offers various lighting luminaire design options.

Applications

  • Retail display and exhibit cabinet lighting
  • Vending and commercial refrigeration lighting
  • Office lighting
  • Kitchens
  • Bathrooms
  • Mountable lightings
  • Shop and household furniture

Features

  • Enable quick assembly of a complete lighting system with power-to-luminaire components and cable assemblies
  • Ensure “error proof” installation with a fully pluggable interconnect solution

 

  • Provide maximum design flexibility with both high and low voltage versions in the same footprint
  • Offer material cost, time and space savings by means of a 6-way distributor that provides power to multiple luminaires from a single source
293234-3 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-1/HV-1 & HV-1
  • Voltage 250
  • Housing Color White
2213428-1 Standard Circular Connectors
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Number of Positions 3
  • Preloaded No
  • Keying A
  • Operating Voltage 400
  • Insulation Material PBT GF
  • Hermetically Sealed No
  • Environmental Protection Without
  • Reverse Gender Standard
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Operating Temperature Range -40 – 85
  • Packaging Quantity 500
293658-1 Standard Circular Connectors  1
  • Product Type Accessory
  • Sealable No
  • Shielded No
  • Accessory Color Natural
  • Number of Positions 5
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Mating Alignment Without
  • Packaging Quantity 250
293476-2 Standard Circular Connectors  1
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Natural
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Type Pin
  • Mating Retention Without
  • Mating Alignment Without
  • Wire/Cable Size 1.5
293475-2 Standard Circular Connectors  1
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Natural
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Type Socket
  • Mating Retention Without
  • Mating Alignment Without
  • Wire/Cable Size 1.5
1-293300-2 Plug & Socket Lighting Connector Accessories  1
  • Accessory Type Bus Bar
  • Product Type Accessory
  • Keying Arrangement LV-2
  • Number of Positions 2
  • Flange Without
  • Housing Color Yellow
1-293468-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Number of Positions 3
  • Preloaded No
  • Keying A
  • Operating Voltage 400
  • Insulation Material Polyamide GF
  • Hermetically Sealed No
  • Environmental Protection Without
  • Reverse Gender Standard
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Operating Temperature Range -40 – 70
  • Packaging Quantity 100