Products (6) Overview
mini hermaphroditic

Hermaphroditic Blade and Receptacle Connectors

TE Connectivity's Hermaphroditic Blade and Receptacle Connectors are Surface Mount (SMT) Wire-to-Board and Board-to-Board connectors that drive power between adjacent linear LED lighting strip modules.

Drive power between adjacent linear LED lighting strip modules. The Hermaphroditic Blade and Receptacle connectors are designed to provide power between adjacent linear LED lighting strip modules. Available in 2, 4 and 6 positions, this connector's compact design makes it a good fit in tight spaces, and the vacuum pick and place design features make it suitable for high volume automated manufacturing. This connector mates and unmates (vertically and horizontally) to itself, enabling a lower part number inventory.

The Hermaphroditic Blade and Receptacle connectors consists of a standard and a miniature version. Both these are available with tin-plated contacts and gold-plated contacts for harsh conditions.

 

Download the relevant product documentation and connect with us for more information and samples.

 

 

Applications

  • Architectural and sign lighting
  • Retail and display lighting
  • Fluorescent LED retrofit lighting
  • Cabinet or furniture lighting
  • Commercial / residential cove lighting

Key Features

  • Reduce assembly time, minimize inventory and lower production costs with connectors that mate and un-mate to themselves horizontally and vertically
  • Connect data and control signals with 2, 4 and 6 position hermaphroditic versions
  • Reduce circuit board size for LED applications with 1 Position Blade and Receptacle Connectors Automate production with flat top surface for vacuum pick up
  • Support reflow processing with high temperature material
mini hermaphroditic

Hermaphroditic Blade and Receptacle Connectors

TE Connectivity's Hermaphroditic Blade and Receptacle Connectors are Surface Mount (SMT) Wire-to-Board and Board-to-Board connectors that drive power between adjacent linear LED lighting strip modules.

Drive power between adjacent linear LED lighting strip modules. The Hermaphroditic Blade and Receptacle connectors are designed to provide power between adjacent linear LED lighting strip modules. Available in 2, 4 and 6 positions, this connector's compact design makes it a good fit in tight spaces, and the vacuum pick and place design features make it suitable for high volume automated manufacturing. This connector mates and unmates (vertically and horizontally) to itself, enabling a lower part number inventory.

The Hermaphroditic Blade and Receptacle connectors consists of a standard and a miniature version. Both these are available with tin-plated contacts and gold-plated contacts for harsh conditions.

 

Download the relevant product documentation and connect with us for more information and samples.

 

 

Applications

  • Architectural and sign lighting
  • Retail and display lighting
  • Fluorescent LED retrofit lighting
  • Cabinet or furniture lighting
  • Commercial / residential cove lighting

Key Features

  • Reduce assembly time, minimize inventory and lower production costs with connectors that mate and un-mate to themselves horizontally and vertically
  • Connect data and control signals with 2, 4 and 6 position hermaphroditic versions
  • Reduce circuit board size for LED applications with 1 Position Blade and Receptacle Connectors Automate production with flat top surface for vacuum pick up
  • Support reflow processing with high temperature material
1971567-1 Board-to-Board Headers & Receptacles  1
  • Blindmate No
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Series Hemaphrodic Board-to-Board Connectors
  • PCB Mounting Orientation Right Angle
  • Connector Type Connector Assembly
  • Product Type Connector
  • Selectively Loaded No
  • Stackable No
  • Number of Positions 2
  • Board-to-Board Configuration Parallel Board-to-Board
  • Number of Rows 1
  • Hot Pluggable No
  • UL Voltage Rating 300
  • Voltage 300
  • Voltage 300
  • UL Voltage Rating 300
  • Dielectric Withstanding Voltage 300
  • Dielectric Withstanding Voltage 300
  • Color Natural
  • Contact Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Base Material Copper Alloy
  • Contact Type Hermaphroditic
  • Termination Method to PC Board SMD Soldering
  • Contact Termination Type SMT
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 3
  • Housing Color Natural
  • Housing Material LCP
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • MIL-C-55032 No
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Approved Standards CSA LR7189
  • CSA Certified Yes
  • CSA File Number LR7198
  • Packaging Method Tape & Reel
1971567-2 Board-to-Board Headers & Receptacles  1
  • Blindmate No
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Series Hemaphrodic Board-to-Board Connectors
  • PCB Mounting Orientation Right Angle
  • Connector Type Connector Assembly
  • Product Type Connector
  • Selectively Loaded No
  • Stackable No
  • Number of Positions 4
  • Board-to-Board Configuration Parallel Board-to-Board
  • Number of Rows 1
  • Hot Pluggable No
  • UL Voltage Rating 300
  • Voltage 300
  • Voltage 300
  • UL Voltage Rating 300
  • Dielectric Withstanding Voltage 300
  • Dielectric Withstanding Voltage 300
  • Color Natural
  • Contact Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Base Material Copper Alloy
  • Contact Type Hermaphroditic
  • Termination Method to PC Board SMD Soldering
  • Contact Termination Type SMT
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 3
  • Housing Color Natural
  • Housing Material LCP
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • MIL-C-55032 No
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Approved Standards CSA LR7189
  • CSA Certified Yes
  • CSA File Number LR7199
  • Packaging Method Tape & Reel
1971567-3 Board-to-Board Headers & Receptacles  1
  • Blindmate No
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Series Hemaphrodic Board-to-Board Connectors
  • PCB Mounting Orientation Right Angle
  • Connector Type Connector Assembly
  • Product Type Connector
  • Selectively Loaded No
  • Stackable No
  • Number of Positions 6
  • Board-to-Board Configuration Parallel Board-to-Board
  • Number of Rows 1
  • Hot Pluggable No
  • UL Voltage Rating 300
  • Voltage 300
  • Voltage 300
  • UL Voltage Rating 300
  • Dielectric Withstanding Voltage 300
  • Dielectric Withstanding Voltage 300
  • Color Natural
  • Contact Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Base Material Copper Alloy
  • Contact Type Hermaphroditic
  • Termination Method to PC Board SMD Soldering
  • Contact Termination Type SMT
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 3
  • Housing Color Natural
  • Housing Material LCP
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • MIL-C-55032 No
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Approved Standards CSA LR7189
  • CSA Certified Yes
  • CSA File Number LR7200
  • Packaging Method Tape & Reel
  • Connector System Board-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Hermaphroditic
  • Number of Positions 1
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2 – 6
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • Mating Retention Friction
  • Mating Retention Type Contact Friction
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Post-Mating Assembly Measurement .433 in
  • Length 5.9
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 260 °C
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Pocket tape on reel
  • Connector System Board-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Hermaphroditic
  • Number of Positions 1
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2 – 6
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • Mating Retention Friction
  • Mating Retention Type Contact Friction
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Post-Mating Assembly Measurement .433 in
  • Length 5.9
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 260 °C
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Pocket tape on reel
2213203-1 Lighting Cable Assemblies
  • Product Line Mini Hermaphroditic
  • Connector Style Hermaphroditic
  • Wire/Cable Type Stranded
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Lead Assembly
  • Make First / Break Last Yes
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Operating Voltage 300 VAC
  • Contact Termination Area Plating Thickness 2 – 6
  • Contact Type Blade/Receptacle
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire/Cable Solder
  • Mating Retention Type Contact Friction
  • Housing Color Black
  • Housing Material PBT
  • Centerline 3
  • Wire Size 20
  • Connector Profile Height 3.7
  • Post-Mating Assembly Measurement 27
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature Without
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Box