SIG

SIG - Trackside Connector

The SIG Series is usable for systems that can be applied to most types of track mounted and wayside equipment.

The heart of the SIG is a unique plug and socket assembly  that provides electrical integrity, has a ruggedized design and is fully weather proof. The connectors are scoop proof and cannot be cross connected. The plug and socket are mechanically aligned and locked by means of padlock.

Benefits

  • Rugged and anti-vandalism design
  • Secured by padlocking
  • Rail networks approved
  • Fully weather proof

Description

  • Nickel plated brass shell with push pull coupling system
  • Arrangements: 8 and 14 poles
  • Crimp contacts suitable for 10, 12 or 14 AWG wire

Main Characteristics

  • Rated current: 10 A
  • Service voltage: 400 V
  • Withstand voltage: 3000 V
  • Protection index: IP2X and scoop proof
  • Salt spray resistance: 500 hours
  • Temperature range: -40oC / +110oC
  • Vibrations: 15g (V.axis) - 6g (T.axis) - 4g (L.axis)
  • Impact: 40g - 3ms per axis
SIG

SIG - Trackside Connector

The SIG Series is usable for systems that can be applied to most types of track mounted and wayside equipment.

The heart of the SIG is a unique plug and socket assembly  that provides electrical integrity, has a ruggedized design and is fully weather proof. The connectors are scoop proof and cannot be cross connected. The plug and socket are mechanically aligned and locked by means of padlock.

Benefits

  • Rugged and anti-vandalism design
  • Secured by padlocking
  • Rail networks approved
  • Fully weather proof

Description

  • Nickel plated brass shell with push pull coupling system
  • Arrangements: 8 and 14 poles
  • Crimp contacts suitable for 10, 12 or 14 AWG wire

Main Characteristics

  • Rated current: 10 A
  • Service voltage: 400 V
  • Withstand voltage: 3000 V
  • Protection index: IP2X and scoop proof
  • Salt spray resistance: 500 hours
  • Temperature range: -40oC / +110oC
  • Vibrations: 15g (V.axis) - 6g (T.axis) - 4g (L.axis)
  • Impact: 40g - 3ms per axis