Industrial Ethernet RJ45 Variant 3

Industrial Ethernet RJ45 Variant 3

With TE’s common core design, the Industrial RJ45 Variant 3 connector can be applied in the field without tools. For use in harsh environments, the connector features a threaded, 1-14UNC coupling mechanism for save and reliable connections.

Ethernet Variant 3 for harsh environments. TE also offers a plastic threaded Industrial Ethernet variant 3 connector series. The common core RJ45 inserts can be connected without tooling. Designed for use in IP67 environments, the connector features a threaded 1-14UNC coupling mechanism for reliable and save connections.

Features

  • Variant 3 connection system
  • Sealed IP67 solution in metal
  • Threaded 1-14UNC locking provides reliable sealing in harsh environments
  • 90 degrees, 180 degree and pass through termination available
  • Protective covers available for plug and recepticle

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, and robotics
  • Industrial Ethernet systems
     
1546414-4 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

ETHRNT RJ-45 BLKHD PASSTHRU12" - 1546414-4

  • TE Internal Number: 1546414-4

active
IEC 61076-3-106
  • Product Type Connector
  • Connector Style Receptacle
  • Performance Category Cat 5e
  • Shielded No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grade Industrial Ethernet
  • Category 5 Cable With
  • Product Style Circular
  • Thread Size 1-14 UNC
  • Preloaded Yes
  • O-Ring Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Wire Size .14
  • Operating Temperature Range -20 – 80
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/patch cord, check drawing.
1546440-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

ETHERNET FIELD ATTACHABL CONN - 1546440-1

  • TE Internal Number: 1546440-1

active
IEC 61076-3-106
  • Product Type Connector
  • Connector Style Plug
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Category 5 Cable Without
  • Product Style Circular
  • Preloaded Yes
  • Wiring Pattern RJ45
  • O-Ring Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Field-Attachable
1-1546405-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

ETHERNET DIRECT PCB MNT RCPT - 1-1546405-1

  • TE Internal Number: 1-1546405-1

active
IEC 61076-3-106
  • Product Type Connector
  • Connector Style Receptacle
  • Shielded No
  • Connector & Contact Terminates To Printed Circuit Board
  • Receptacle Style Low Profile
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Circular
  • Thread Size 1-14 UN-2A
  • Preloaded Yes
  • Wiring Pattern RJ45
  • O-Ring Material Vition Rubber
  • Coupling Nut Material Acrylonitrile-Butadiene-Styrene (ABS)
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Housing Color Black
  • Packaging Method Bag
  • Packaging Quantity 1
1-1546406-1 Modular Jack & Plug Caps & Covers
PRODUCT

Connectors

-

Modular Jack & Plug Caps & Covers

ETHERNET CLOSURE CAP RECPT W/LANYRD - 1-1546406-1

  • TE Internal Number: 1-1546406-1

active
IEC 61076-3-106
  • Accessory Type Closure Cap
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Receptacle
  • Shielded No
  • Product Type Accessory
  • Product Style Circular
  • Color Black
  • Material Delrin
  • Housing Color Black
  • Packaging Method Package
  • Packaging Quantity 1
  • Lanyard With
  • Lanyard Length 92.2
1-1546407-1 Modular Jack & Plug Caps & Covers
PRODUCT

Connectors

-

Modular Jack & Plug Caps & Covers

ETHERNET CLOSURE CAP IP65,W/O LANYARD - 1-1546407-1

  • TE Internal Number: 1-1546407-1

active
IEC 61076-3-106
  • Accessory Type Closure Cap
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Receptacle
  • Shielded No
  • Grade Industrial Ethernet
  • Product Type Accessory
  • Product Style Circular
  • Color Black
  • Material Delrin
  • For Use With Receptacle
  • Packaging Method Package
  • Packaging Quantity 1
  • Lanyard Without
1-1546408-1 Modular Jack & Plug Caps & Covers
PRODUCT

Connectors

-

Modular Jack & Plug Caps & Covers

ETHERNET CLOSR CAP FOR CRDSET - 1-1546408-1

  • TE Internal Number: 1-1546408-1

active
IEC 61076-3-106
  • Accessory Type Closure Cap
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Plug Cordset
  • Shielded No
  • Product Type Accessory
  • Product Style Circular
  • Color Black
  • Material Delrin
  • Packaging Method Bag
  • Packaging Quantity 1
  • Lanyard With
  • Lanyard Length 92.2
1-1546409-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

ETHERNET RECEPTACL W/PC BOARD - 1-1546409-1

  • TE Internal Number: 1-1546409-1

active
IEC 61076-3-106
  • Product Type Connector
  • Connector Style Receptacle
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Circular
  • Thread Size 1-14 UNC
  • Preloaded Yes
  • O-Ring Material Nitrile Rubber
  • Packaging Method Bag/Box
  • Packaging Quantity 1
1-1546410-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

ETHERNET RCPT W/PC BRD & CBL - 1-1546410-1

  • TE Internal Number: 1-1546410-1

active
IEC 61076-3-106
  • Product Type Connector
  • Connector Style Receptacle
  • Wire Type Stranded
  • Shielded No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grade Industrial Ethernet
  • Category 5 Cable With
  • Product Style Circular
  • Thread Size 1-14 UNC
  • Preloaded Yes
  • Wiring Pattern 10BASE-T
  • O-Ring Material Nitrile Rubber
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Packaging Method Bag/Box
  • Packaging Quantity 1
PRODUCT

ETHERNET RCPT W/PC BRD & CBL - 1-1546410-2

  • TE Internal Number: 1-1546410-2

active
PRODUCT

ETHERNET RCPT W/PC BRD & CBL - 1-1546410-3

  • TE Internal Number: 1-1546410-3

active