Products (65) Overview
Industrial RJ45 - Variant 1

IP67 Industrial Ethernet RJ45 Variant 1

With TE’s common core design, the Variant 1 connector can be applied in the field without tools. For use in harsh environments, the connector features a quick-connect bayonent coupling mechanism.

ODVA Variant 1 connectors for harsh environments. TE also offers an even more rugged connector series that meets the Ethernet/IP RJ45 requirements/standards. Next to the line of plastic ODVA-Compliant connectors, TE provides its IP67 Metal Shell ODVA-Compliant connector system. Designed for use in the harshest environments, the connector features a quick-connect bayonet coupling mechanism per the IEC 61076-3-106 Variant 1.

Features

  • IEC 61076-3-106 Variant 1 connection system
  • Sealed IP67 solution in metal or plastic
  • Bayonet locking provides reliable sealing in harsh environments
  • Bulkhead receptacle mounts to either outside or inside panel cutout
  • Protective covers available

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, and robotics
  • Industrial Ethernet systems
Industrial RJ45 - Variant 1

IP67 Industrial Ethernet RJ45 Variant 1

With TE’s common core design, the Variant 1 connector can be applied in the field without tools. For use in harsh environments, the connector features a quick-connect bayonent coupling mechanism.

ODVA Variant 1 connectors for harsh environments. TE also offers an even more rugged connector series that meets the Ethernet/IP RJ45 requirements/standards. Next to the line of plastic ODVA-Compliant connectors, TE provides its IP67 Metal Shell ODVA-Compliant connector system. Designed for use in the harshest environments, the connector features a quick-connect bayonet coupling mechanism per the IEC 61076-3-106 Variant 1.

Features

  • IEC 61076-3-106 Variant 1 connection system
  • Sealed IP67 solution in metal or plastic
  • Bayonet locking provides reliable sealing in harsh environments
  • Bulkhead receptacle mounts to either outside or inside panel cutout
  • Protective covers available

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, and robotics
  • Industrial Ethernet systems
1738601-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Material Brass
1738607-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Black
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For solid wire only.
1738607-2 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For stranded wire only.
1738611-1 Modular Jack & Plug Caps & Covers
  • Modular Jacks & Plugs Accessory Type Protective Cover
  • Modular Jacks & Plugs Products Accessories
  • Closure Cap Type Receptacle
  • Connectors & Connector Components Type Accessory
  • Grade Industrial Ethernet
  • Connector Shape Circular
  • Shielded No
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Box
  • Packaging Quantity 1
  • Lanyard Length 92.2
  • Lanyard With
1-1986381-2 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Industrial Ethernet Plug to Modular Plug
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 5e
  • Conductor Material Annealed Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -20 – 60
  • Packaging Method Bag
  • Cable Assembly Length 5
1-1986381-3 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Industrial Ethernet Plug to Modular Plug
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 5e
  • Conductor Material Annealed Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -20 – 60
  • Packaging Method Bag
  • Cable Assembly Length 7
1-1986381-5 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Industrial Ethernet Plug to Modular Plug
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 5e
  • Conductor Material Annealed Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -20 – 60
  • Packaging Method Bag
  • Cable Assembly Length 15
1-1986381-6 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Industrial Ethernet Plug to Modular Plug
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 5e
  • Conductor Material Annealed Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -20 – 60
  • Packaging Method Bag
  • Cable Assembly Length 20
1-1986401-1 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 6
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 6
  • Conductor Material Stranded Bare Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 5.58
  • Wire Size 24
  • Wire Size .205
  • Operating Temperature Range -20 – 60
  • Cable Assembly Length 3
1-1986401-2 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 6
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Configuration Double-Ended
  • Keyed No
  • Wiring Pattern Cat 6
  • Conductor Material Stranded Bare Copper
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 5.58
  • Wire Size 24
  • Wire Size .205
  • Operating Temperature Range -20 – 60
  • Cable Assembly Length 5