Industrial RJ45 - IP20

Industrial Ethernet RJ45 IP20

With TE’s common core design, the Industrial RJ45 connectors can be applied in IP20 environments and in the field without tools. For design flexibility, straight and angled plugs are available.

Easy to install IP20 Industrial RJ45 connectors. TE offers an easy to install Industrial RJ45 connector series. Based on the common core insert technology, there is no need for tooling during installation, leading to reduced installation time and cost. Data transmission rates are supported up to 1Gbps with 8 pins. For lower transmission rates, 4-pin variants are offered.

Features

  • Installation without tools
  • Common core insterts
  • Ruggedized design for industrial Ethernet use

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, and robotics
  • Industrial Ethernet systems
1903526-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

IE RJ45 CONNECTOR IP20 4POS 180DEG - 1903526-1

  • TE Internal Number: 1903526-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Wire Type Solid
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Ethernet IP 20 Field Installation
  • Preloaded Yes
  • Wiring Pattern RJ45
  • Shield Plating Material Nickel
  • Cable Entry Straight
  • Shield Material Copper Alloy
  • Case Material Polycarbonate
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Housing Material Nylon
  • Wire Size .3 – .4
  • Packaging Method Box & Tray
  • Packaging Quantity 1
1903527-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

IE RJ45 CONNECTOR IP20 8POS 180DEG - 1903527-1

  • TE Internal Number: 1903527-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Wire Type Stranded
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Ethernet IP 20 Field Installation
  • Preloaded Yes
  • Wiring Pattern RJ45
  • Shield Plating Material Nickel
  • Cable Entry Straight
  • Shield Material Copper Alloy
  • Case Material Polycarbonate
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Housing Material Nylon
  • Wire Size .12 – .15
  • Packaging Method Box & Tray
  • Packaging Quantity 1
1987236-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

RJ45 CONNECTOR IP20 45 DEG., INDUSTRIAL - 1987236-1

  • TE Internal Number: 1987236-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Performance Category Cat 5e
  • Wire Type Solid
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Ethernet IP 20 Field Installation
  • Preloaded Yes
  • Wiring Pattern RJ45
  • Shield Plating Material Nickel
  • Cable Entry 45°
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Housing Material Polycarbonate GF
  • Wire Size .3 – .4
  • Packaging Method Carton
  • Packaging Quantity 1
  • Comment Variable cable outlet orientations.
1987236-3 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

RJ45 CONNECTOR IP20 45 DEG., INDUSTRIAL - 1987236-3

  • TE Internal Number: 1987236-3

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Performance Category Cat 5e
  • Wire Type Stranded
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Industrial Ethernet
  • Category 5 Cable Without
  • Product Style Ethernet IP 20 Field Installation
  • Preloaded Yes
  • Wiring Pattern RJ45
  • Shield Plating Material Nickel
  • Cable Entry 45°
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Housing Material Polycarbonate GF
  • Wire Size .12
  • Operating Temperature Range -40 – 70
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Variable cable outlet orientations.
1987671-1 Circular Ethernet Hardware
PRODUCT

Connectors

-

Circular Ethernet Hardware

IP20 FRAME CAT6 - 1987671-1

  • TE Internal Number: 1987671-1

active
IEC 60603-7-5
  • Accessory Type Frame Kit (IP20)
  • Shielded No
  • Product Style Ethernet IP 20 Field Installation
  • Frame Kit Type AMP-TWIST 6S SL Jack
  • Grade Industrial Ethernet
  • Wiring Pattern RJ45
  • Contact Plating Thickness 50
  • Contact Plating Material Gold over Nickel
  • Contact Base Material Beryllium Copper
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment IP20 Frame CAT6
1987672-1 Circular Ethernet Hardware
PRODUCT

Connectors

-

Circular Ethernet Hardware

IP20 FRAME CAT5 - 1987672-1

  • TE Internal Number: 1987672-1

active
IEC 60603-7-5
  • Accessory Type Frame Kit (IP20)
  • Shielded Yes
  • Product Style Ethernet IP 20 Field Installation
  • Frame Kit Type SL-Series 110 Connect Jack
  • Grade Industrial Ethernet
  • Wiring Pattern RJ45
  • Contact Plating Thickness 50
  • Contact Plating Material Gold over Nickel
  • Contact Base Material Beryllium Copper
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment IP20 Frame CAT5