Industrial RJ45 - CPC

IP67 Industrial Ethernet CPC

With TE’s common core design, the CPC connector can be applied in the field without tools. For use in harsh environments, the connector features a quick-connect full turn bayonent coupling mechanism.

CPC Industrial Ethernet for harsh environments. TE Connectivity offers a RJ45 solution for industrial applications based upon the well known CPC standard The circular plastic connectors are an IP67 connector system featuring a full turn bayonet coupling mechanism. Pass through solutions are offered next to straight terminations. With the common core inserts, 4- and 8-wire, shielded and unshielded connections are supported.

Features

  • CPC connection system
  • Sealed IP67 solution in metal
  • Full turn locking provides reliable sealing in harsh environments
  • Bulkhead receptacle mounts to either outside or inside panel cutout
  • Protective covers available

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, and robotics
  • Industrial Ethernet systems
1546876-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC PLG ASSY,IND ETHERNET,UNSH,SLD WR - 1546876-1

  • TE Internal Number: 1546876-1

active
IEC 60603-7-4
  • Product Type Connector
  • Connector Style Plug
  • Wire Type Solid
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Category 5 Cable With
  • Preloaded Yes
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1546876-2 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC PLG ASSY,IND ETHERNET,UNSH,STRD WR - 1546876-2

  • TE Internal Number: 1546876-2

active
IEC 60603-7-4
  • Product Type Connector
  • Connector Style Plug
  • Wire Type Stranded
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Category 5 Cable With
  • Preloaded Yes
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1546877-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC RCP ASSY,IND ETHERNET,UNSH - 1546877-1

  • TE Internal Number: 1546877-1

active
IEC 60603-7-4
  • Product Type Connector
  • Connector Style Receptacle
  • Shielded No
  • Connector & Contact Terminates To Wire & Cable
  • Category 5 Cable With
  • Preloaded Yes
  • Wire Termination Yes
  • Operating Temperature Range -55 – 150
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1546907-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC PLG ASSY,IND ETHERNET,SHLD,SLD WR - 1546907-1

  • TE Internal Number: 1546907-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Performance Category Cat 5e
  • Wire Type Solid
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Preloaded Yes
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1546907-2 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC PLG ASSY,IND ETHERNET,SHLD,STRD WR - 1546907-2

  • TE Internal Number: 1546907-2

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Plug
  • Performance Category Cat 5e
  • Wire Type Stranded
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Preloaded Yes
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1546908-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

CPC RCP ASSY,IND ETHERNET,SHLD - 1546908-1

  • TE Internal Number: 1546908-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Receptacle
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Category 5 Cable With
  • Preloaded Yes
  • Wire Termination Yes
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1776186-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

PASSTHROUGH RECEPTACLE ASSY - 1776186-1

  • TE Internal Number: 1776186-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Receptacle
  • Performance Category Cat 5
  • Shielded No
  • Preloaded Yes
  • Wire Termination No
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1986172-1 Circular RJ45 Connectors
PRODUCT

Connectors

-

Circular RJ45 Connectors

PASSTHROUGH SHIELDED RECPT ASSY - 1986172-1

  • TE Internal Number: 1986172-1

active
IEC 60603-7-5
  • Product Type Connector
  • Connector Style Receptacle
  • Performance Category Cat 5e
  • Shielded Yes
  • Preloaded Yes
  • Wire Termination No
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1