RJ45 Cat6A connector

Quick and Easy Field Installation

The Industrial RJ45 Cat6A plug can be used in IP20 Cat6A Ethernet connections where quick and error-free field installation is a key requirement. Download the product flyer to see how this plug can be used without the need of special tools.

Automatic wire cut-off function. TE Connectivity’s latest Industrial IP20 RJ45 Cat. 6A plug is based upon common core technology, a platform technology used in the entire industrial RJ45 product family. This RJ45 Cat. 6A plug is extending the family of Field Installable Cat5e common core designs with a connector that can be terminated tool-less with Cat6A cables in the field. This solution includes an automatic wire cut-off function, which provides an error-free installation and optimal performance in the field. Upon closing the core housing, the excess wire is cut off at the same time the wires are connected to the plug contacts. This TE solution is capable of terminating the most commonly used wire variant Cat6A and can handle 10 Gbps bit rates, supporting bandwidths of up to 500 MHz.

Due to its rugged design, including easy, error-free installation and optimal performance from the wire cut-off function, the RJ45 Cat 6A plug is particularly suited for demanding industrial cable applications such as control cabinets, motor/motor controls, machinery, robotics and more.
Ruud van den Brink,
Product Manager

1 Min

Maximum installation time

IP67

optional performance

22-26

AWG covered

Industrial RJ45 Common Core IP20 connector
Step 1: Remove the cable jacket and insert wires into the cable manager
Industrial RJ45 Common Core IP 20 connector
Step 2: Close covers by pressing by thumb or with a common tool until it is locked together and wires are automatically cut off
Industrial RJ45 Common Core IP20 connector
Step 3: Remove the separated wires
Industrial RJ45 Common Core IP20 connector
Assembled Industrial RJ45 Common Core Cat6A plug

RJ45 Cat6a Plug (English)

TE’s new RJ45 Cat 6A plug can be terminated easily, quickly and without tools with Cat 6A cables, saving time in the field. The plug can handle 10 Gbps rates, supporting bandwidths of up to 500 MHz and offers a ruggedized design for use in industrial Ethernet applications. It is equipped with a robust and fast termination technology which includes an automatic wire cut-off function for error-free installation and optimal performance in the field. By closing the core housing, the excess wire is cut off, while at the same time the wires are connected to the plug contacts.

Features

  • Single Piece Common Core Cat. 6A plug with tool-less installation
  • Automatic Wire cut-off function provides error-free installation and optimal performance
  • Optional sealed housing guarantee IP65/67 performance
  • Supports minimum 750 mating cycles

Benefits

  • Error-free assembly in under 1 minute and optimal performance will be obtained with integrated automatic wire cut-off function
  • Rugged design and special features (e.g. metal latch) makes the plug extremely suited for demanding Industrial applications
  • Broad range of wires (AWG 26 to AWG 22, solid and stranded) can be terminated without the use of tools

Applications

  • Control cabinets
  • Robotics
  • Motor/Motor Controls
  • Machinery
  • and Industrial Cable Installations in many other applications
1-2120864-1 RJ45 Connectors  1
PRODUCT

Connectors

-

RJ45 Connectors

VARIANT 14; METAL PLUG, RJ45,CAT6A,8POS. - 1-2120864-1

  • TE Internal Number: 1-2120864-1

active
IEC 61076-3-117
  • Shielded Yes
  • Connector Style Plug
  • LED Without
  • Performance Category Cat 6A
  • Profile Standard
  • Latch Style Standard
  • Jack Type RJ45
  • Port Configuration Single
  • Jack Configuration 1 x 1
  • Number of Positions 8
  • Preloaded Yes
  • Terminals per Port 8
  • Wiring Pattern T568A/T568B
  • Inverted Jack Face No
  • Color Gray
  • Shield Plating Finish Tin
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Cutoff With
  • Contact Base Material Copper Alloy
  • Number of Contacts Loaded 8
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Conductor Outside Diameter 1.6
  • Stranded Wire Range 22 – 26
  • Cable Diameter (Max) 5.8 – 8.2
  • Housing Material Temperature Standard
  • UL Flammability Rating UL 94V-0
  • Packaging Method Blister
  • Packaging Quantity 1
1-2120875-1 RJ45 Connectors  1
PRODUCT

Connectors

-

RJ45 Connectors

VARIANT 14 COUPLER;RJ45,CAT6A,8P,180DEG - 1-2120875-1

  • TE Internal Number: 1-2120875-1

active
IEC 61076-3-117
  • Shielded Yes
  • LED Without
  • Performance Category Cat 6A
  • Profile Standard
  • Product Type Connector Kit
  • Latch Style Standard
  • Jack Type RJ45
  • Connector Type Connector Assembly
  • Dust Cover Without
  • Cable Type Round Shielded
  • Port Configuration Single
  • Jack Configuration 1 x 1
  • Number of Positions 8
  • Preloaded Yes
  • Terminals per Port 8
  • Keyed No
  • Wiring Pattern T568A/T568B
  • Inverted Jack Face No
  • Shield Plating Finish Matte
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Nickel
  • Cutoff With
  • Contact Base Material Copper Alloy
  • Number of Contacts Loaded 8
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Housing Color Gray
  • Conductor Outside Diameter 1.6
  • Stranded Wire Range 22 – 26
  • Cable Diameter (Max) 5.8 – 8.2
  • Housing Material Temperature Standard
  • UL Flammability Rating UL 94V-0
  • Packaging Method Blister
  • Packaging Quantity 1
2120892-1 RJ45 Connectors  1
PRODUCT

Connectors

-

RJ45 Connectors

RJ45 CONNECTOR CAT6A, IP20 PLUG - 2120892-1

  • TE Internal Number: 2120892-1

active
IEC 60603-7-51
  • Shielded Yes
  • Connector Style Plug
  • LED Without
  • Performance Category Cat 6A
  • Profile Standard
  • Product Type Connector Kit
  • Latch Style Standard
  • Jack Type RJ45
  • Connector Type Connector Assembly
  • Dust Cover Without
  • Cable Type Round Shielded
  • Port Configuration Single
  • Number of Positions 8
  • Preloaded Yes
  • Terminals per Port 8
  • Keyed No
  • Wiring Pattern T568A/T568B
  • Inverted Jack Face Yes
  • Grounding Tab Plating Material Tin over Copper
  • Color Black
  • Cover Material Thermoplastic
  • Shield Plating Finish Tin
  • Shield Material Copper Alloy
  • Cover Color Black
  • Shield Plating Material Hot Dipped Tin
  • Cutoff With
  • Contact Base Material Copper Alloy
  • Number of Contacts Loaded 8
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Style Toolless
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Housing Material Thermoplastic
  • Housing Color Black
  • Conductor Outside Diameter 1.6
  • Stranded Wire Range 22 – 26
  • Cable Diameter (Max) 5.8 – 8.2
  • Housing Material Temperature Standard
  • UL Flammability Rating UL 94V-0
  • Packaging Method Blister
  • Packaging Quantity 1
  • Comment Wiring Pattern: ProfiNet 2x2
1-2120871-1 RJ45 Connectors  1
PRODUCT

Connectors

-

RJ45 Connectors

VARIANT 14;JACK METAL,RJ45,CAT6A,180 DEG -

  • TE Internal Number: 1-2120871-1

active
IEC 61076-3-117
  • Shielded Yes
  • Connector Style Jack
  • LED Without
  • Performance Category Cat 6A
  • Profile Standard
  • Product Type Connector Kit
  • Latch Style Standard
  • Jack Type RJ45
  • Connector Type Jack Assembly
  • Grounding Options Without
  • Dust Cover Without
  • Cable Type Round Shielded
  • Port Configuration Single
  • Jack Configuration 1 x 1
  • Number of Positions 8
  • Preloaded Yes
  • Terminals per Port 8
  • Keyed No
  • Wiring Pattern T568A/T568B
  • Inverted Jack Face No
  • Color Black
  • Cover Color Black
  • Shield Plating Material Nickel over Copper
  • Cutoff With
  • Contact Base Material Copper Alloy
  • Number of Contacts Loaded 8
  • Contact Mating Area Plating Material Gold over Nickel
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Conductor Outside Diameter 1.6
  • Stranded Wire Range 24
  • Cable Diameter (Max) 9
  • Housing Material Temperature Standard
  • Packaging Method Blister
  • Packaging Quantity 1