Overview
P18-SW400 Series Connectors

Reliability in Harsh Subsea Conditions

Created for Subsea applications such as Subsea Pumping, Gas Compression, Power Distribution and Electrical Heating, TE's DEUTSCH P18-SW400 series meets the industry latest and most stringent requirements for Quality, Reliability and Robustness.

Designed for subsea applications such as subsea pumping, gas compression, power distribution and electrical heating. This deep product range goes from cable terminations to insulated caps, through jumpers, penetrators, and wet-mate connectors. Supporting rated seawater temperatures from -5°C to +30°C, and depths down to 3000m, this 18/30(36)kV rated range is made for harsh subsea environments. 

25

Years maintenance-free

3000

Meters depth resistance

Easy to Interface

Compatible with a Large Range of Modules and Cables
  • Range of available interfaces for customers' modules or umbilicals,
  • Products designed to be fitted to any customers' systems,
  • Pressure balanced, atmospheric or pressurized modules, with several types of flanges available.

Large Range of Accessories

Test Connectors, Transport Cap and Special Packaging

TE's DEUTSCH brand ranges want to address the whole connection system problematic. You can get all the accessories you need for your wet mate connection system:

  • Transport or subsea caps
  • Voltage withstanding caps
  • Topside or subsea test connectors

Configurable Layout

TE's direct Termination Design enabling product adaption to customers' specific layout and deployment method

Whether you need a retrievable jumper with a wet mate each end or you plan to have side by side modules, we can use the standard component of this range to create the harness that fits your exact application.

Dedicated Support

TE has a large team of dedicated engineers to support your project, whether you need engineering support, testing or on-site installation services.

Related Materials
P18-SW400 Series Connectors

Reliability in Harsh Subsea Conditions

Created for Subsea applications such as Subsea Pumping, Gas Compression, Power Distribution and Electrical Heating, TE's DEUTSCH P18-SW400 series meets the industry latest and most stringent requirements for Quality, Reliability and Robustness.

Designed for subsea applications such as subsea pumping, gas compression, power distribution and electrical heating. This deep product range goes from cable terminations to insulated caps, through jumpers, penetrators, and wet-mate connectors. Supporting rated seawater temperatures from -5°C to +30°C, and depths down to 3000m, this 18/30(36)kV rated range is made for harsh subsea environments. 

25

Years maintenance-free

3000

Meters depth resistance

Easy to Interface

Compatible with a Large Range of Modules and Cables
  • Range of available interfaces for customers' modules or umbilicals,
  • Products designed to be fitted to any customers' systems,
  • Pressure balanced, atmospheric or pressurized modules, with several types of flanges available.

Large Range of Accessories

Test Connectors, Transport Cap and Special Packaging

TE's DEUTSCH brand ranges want to address the whole connection system problematic. You can get all the accessories you need for your wet mate connection system:

  • Transport or subsea caps
  • Voltage withstanding caps
  • Topside or subsea test connectors

Configurable Layout

TE's direct Termination Design enabling product adaption to customers' specific layout and deployment method

Whether you need a retrievable jumper with a wet mate each end or you plan to have side by side modules, we can use the standard component of this range to create the harness that fits your exact application.

Dedicated Support

TE has a large team of dedicated engineers to support your project, whether you need engineering support, testing or on-site installation services.