DEUTSCH MSD Series connectors

Marine Offshore. Making a splash in offshore

TE’s DEUTSCH MSD Series connectors offer quick-connect / disconnect solutions for hazardous topside areas like Floating Production Storage and Off-loading (FPSO) turrets.

Designed for topside area like FPSO turrets. DEUTSCH MSD Series goes from splash-zone connectors to cable terminations. Supporting rated seawater temperatures from 10°C to +45°C, and pressures of 2030psi, this 20A rated range is made for harsh splash-zone environments. 


Service temperature


psi - rated pressure


  • Splash-zone connector
  • Topside and subsea use
  • Quick-connect/disconnect solution
  • Explosion proof


  • 12 to 13 contacts size 12 for 16AWG to 10 AWG wires
  • 1000VAC
  • AISI 316L