Overview
DEUTSCH MOD series connectors

Marine Offshore
Topside safety is no surface issue

TE’s DEUTSCH MOD Series connectors are explosion-proof and suited for splash-zone applications in hazardous environments.

Robust connections for topside applications. TE’s DEUTSCH MOD Series connectors are explosion-proof connectors suited for topside applications in hazardous environments such as FPSO turrets. Offering robust quick connect-disconnect splash-zone-mateable connections, the MOD connectors can have up to 8 fibers. 

8

Fibers - number of fibers

60°C

Service temperature

Benefits

  • Quick connect/disconnect in hazardous areas such as FPSO turrets

Features

  • Up to 8 contacts
  • Insertion loss < 0.5dB typical
  • Back reflection < 45dB
  • Rated pressure 6600psi
Related Materials
DEUTSCH MOD series connectors

Marine Offshore
Topside safety is no surface issue

TE’s DEUTSCH MOD Series connectors are explosion-proof and suited for splash-zone applications in hazardous environments.

Robust connections for topside applications. TE’s DEUTSCH MOD Series connectors are explosion-proof connectors suited for topside applications in hazardous environments such as FPSO turrets. Offering robust quick connect-disconnect splash-zone-mateable connections, the MOD connectors can have up to 8 fibers. 

8

Fibers - number of fibers

60°C

Service temperature

Benefits

  • Quick connect/disconnect in hazardous areas such as FPSO turrets

Features

  • Up to 8 contacts
  • Insertion loss < 0.5dB typical
  • Back reflection < 45dB
  • Rated pressure 6600psi