high speed serial connectors

High Speed Multi I/O Connectors

Mobile devices are driving innovation in the consumer market. Increasingly complex and thinner devices with external display connections, larger screens, rapid charging, and faster data rates are typical features of today’s leading edge mobile devices.

Changes in functional requirements demand parallel innovation in connector solution design. In response, we have developed a high speed multi I/O connector solution to address and support a number of these key requirements. Combining all future connectivity needs in a single Micro USB 2.0 form factor, our high speed multi I/O product provides several industry-defined, value-added features, including rapid charging (according to electrical requirements of Micro USB Power Delivery at 3A), verification of performance at higher speeds up to 10Gbps, external display connectivity including Mobility DisplayPort (MyDP) and Mobile High-Definition Link (MHL) capability, and backwards compatibility to Micro USB 2.0. As an innovation leader in the pluggable I/O space, TE offers cutting-edge solutions to meet industry demands for faster, denser, and more flexible connectors.

High-Speed Multi I/O Connector: Size and Speed (English)

Our high-speed multi I/O products combine your mobile connectivity needs in a single micro USB 2.0 form factor, providing several value-added features.

  • Slim Solutions (English)

Key Features

  • Up to 10 Gbps and power through a singular connector
  • USB Power charges at 3A maximum, one third the original charging time, versus standard USB 2.0
  • MHL or MyDP video signals through the same connector - no need for multiplexing
  • USB 2.0 backwards compatibility
  • Reinforcement plate for long-term durability
  • Four DIP legs for soldering strength
  • Scalable design for multiple connector iterations
  • Large pick-and-place reduces applied costs

Applications

  • Mobile phones
  • Tablets
  • GPS devices
  • Digital still cameras
  • Media players
  • Wearable devices
Smart phones and mobile phones
Phones
Tablets
Tablets
GPS devices
GPS devices
Digital still cameras
Digital still cameras
1-2199296-1 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4 MULTI IO REC ASSY - 1-2199296-1

  • TE Internal Number: 1-2199296-1

active
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 13
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Termination Method Surface Mount
  • Contact Termination Type Surface Mount
  • Mounting Location Top
  • Locking Feature Without
  • Locating Posts Without
  • PCB Mount Retention Type SMT Hold-Down
  • Housing Material Thermoplastic
  • Housing Color Black
  • Pick and Place None
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tape & Reel
2-2199225-1 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4+4 MULTI IO PLUG ASSY_WIRE MOUNTING - 2-2199225-1

  • TE Internal Number: 2-2199225-1

active
  • Size Micro
  • Connector Style Plug
  • Orientation Vertical
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 13
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Mounting Location Cable Mount
  • Locking Feature Without
  • Locating Posts Without
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tray/Box
  • Packaging Quantity 1
2-2199225-2 USB Connectors
PRODUCT

Connectors - USB Connectors

55+4+4 MULTI IO PLUG ASSY_PCB MOUNTING - 2-2199225-2

  • TE Internal Number: 2-2199225-2

active
  • Size Micro
  • Connector Style Plug
  • Orientation Vertical
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 13
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Mounting Location Cable Mount
  • Locking Feature Without
  • Locating Posts Without
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tray/Box
  • Packaging Quantity 1
2-2199225-3 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4 MULTI IO PLUG ASSY_WIRE MOUNTING - 2-2199225-3

  • TE Internal Number: 2-2199225-3

active
  • Size Micro
  • Connector Style Plug
  • Orientation Vertical
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 9
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Mounting Location Cable Mount
  • Locking Feature Without
  • Locating Posts Without
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tray/Box
  • Packaging Quantity 1
2199238-1 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4+4 MULTI IO REC ASSY - 2199238-1

  • TE Internal Number: 2199238-1

active
USB 2.0 Specification
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 13
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Offset .86
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Termination Method Surface Mount
  • Contact Termination Type Surface Mount
  • Mounting Location Top
  • Locking Feature Without
  • Locating Posts Without
  • PCB Mount Retention Type Hold-Downs
  • Housing Material Thermoplastic
  • Housing Color Black
  • Pick and Place None
  • Industrial USB Connector No
  • Industry Standard USB 2.0
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000
2199296-1 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4 MULTI IO REC ASSY - 2199296-1

  • TE Internal Number: 2199296-1

active
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 9
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Termination Method Surface Mount
  • Contact Termination Type Surface Mount
  • Mounting Location Top
  • Locking Feature Without
  • Locating Posts Without
  • PCB Mount Retention Type SMT Hold-Down
  • Housing Material Thermoplastic
  • Housing Color Black
  • Pick and Place None
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tape & Reel
2199183-1 USB Connectors
PRODUCT

Connectors - USB Connectors

5+4+4 MULTI IO REC ASSY - 2199183-1

  • TE Internal Number: 2199183-1

preliminary
USB 3.0 Specification
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • LED Without
  • Product Type Connector
  • Applies To Printed Circuit Board
  • Number of Positions 13
  • Number of Ports 1
  • Panel Ground Without
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold
  • Termination Method Surface Mount
  • Contact Termination Type Surface Mount
  • Mounting Location Top
  • Locking Feature Without
  • Locating Posts Without
  • PCB Mount Retention Type Hold-Downs
  • Housing Material Thermoplastic
  • Housing Color Black
  • Pick and Place None
  • Industrial USB Connector No
  • Industry Standard USB 3.0
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000