CAT-D485-W416 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -55 – 125
  • Packaging Method Box
  • Serviceable Yes
CAT-D781-W416 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Number of Positions 48
  • Color Gray
  • Material PA GF
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating No Rating
  • Packaging Quantity 216
  • Packaging Method Box
  • Serviceable Yes
CAT-D486-W416 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Number of Positions 2
  • Color Orange
  • Material PBT GF
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Serviceable Yes