Motorman Cable Assemblies

Custom solution, Space Saver, Real Time Automation

The Motorman hybrid connector from TE integrates communication, signal and power transmission of locally controlled motors within a single cable assembly and one compact rectangular connector.

Space Saver, integrated custom solution. Decentralized Servo Motors are widely used in many industries, connected via a eterministic system and power-fed by a separate cable. The innovative design of the Motorman hybrid connector allows for significant space savings. In addition, two fast Ethernet sockets enable motors to be networked. Combined with a customized cable, the Motorman hybrid cable assembly is the system solution for real-time automation.

IP65

Protected

VDE

Certified

UL

Certified

Features

  • Compact size
  • Easy-to-open enclosure
  • Cat 5e communication
  • All signals are bundled in one interface which means only one cable for the customer
  • Pre-customized models available

Applications

  • I/O connectors
  • De-central servo motors
  • I/O connectors on AC servo motors with PCB
  • Drivers
  • Distributed Inverters
  • Packaging, assembly, woodworking, or food-producing machines