ChipConnect Cable Assemblies

Development Partner for Future Generation Cable Assemblies

We are one of only two Intel-qualified suppliers offering these first generation cable assemblies (Intel OPA 100 Series) required for OPA and are also a development partner for future generation cable assembly designs for CPU processors with Intel. ChipConnect cable assemblies reduce system design costs by eliminating the need to use costlier lower-loss PCB materials and retimers. With these interconnects, system design is made easier by reducing the complexity of PCB laminates and routing.

Product Features:

Specifications for ChipConnect Cable Assemblies
  • Cables provide 4x and 8x high speed data transmission lanes
  • Straight and right-angle (left/right exit) Linear Edge Connector (LEC) cable plugs to accommodate cable routing
  • LEC receptacle offered in A (LGA 3647 Socket P1) and B (LGA 3647 Socket P0) versions
  • Bail latch with pull tab on LEC plug and spring latching on IFT connector plug provides secure connections
  • Mid-board copper chip-to-I/O interconnect reduces host system board trace lengths and PCB cost
  • Assemblies utilize TE bulk cable 30 AWG 85 Ohm TurboTwin 25 Gbps primary pair cable
Intel Omni-Path Internal Faceplateto- Processor (IFP) Plug - mates to IFT connector
Intel Omni-Path Internal Faceplateto-Processor (IFP) Plug - mates to IFT connector
Linear Card Edge (LEC) Receptacle - mates to LGA 3647 socket
Linear Edge Connector (LEC) Receptacle – mates to Intel processor
ChipConnect Cable Assembly
Full Application for OPA featuring processor with LGA 3647 socket, ChipConnect cable assembly, IFT connectors and QSFP28 cable assemblies
2821719-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 32
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821719-2 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 33
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821719-3 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 34
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .142
2821719-4 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 35
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .46
2821720-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 36
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821720-2 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 37
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821721-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .15
2821722-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .16
2821722-2 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .205
2821722-3 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .242