Cosmic 32M Stripper

Cosmic 32M Electric Wire Stripper

Achieving higher precision, more power, and a wider AWG range, all in quicker cycle time than its predecessor, the Cosmic 32M is the latest high-speed electric wire stripper. It is equipped with a digital stripping diameter display and a sensitive wire- tip touch sensor for easy operation.

Features

Speed, Precision, Power
  • Operates anywhere in the world with AC100V - 240V compatibility
  • Digitally displays stripping diameter
  • Easily switches full / partial strip
  • 0.3 sec. quick cycle time
  • Wide strip range of AWG 12-32
  • Compact, easy-to-handle benchtop model
  • Sold and distributed only in North America

Specifications

  • Workable wire size: AWG 12-32
  • Stripping diameter: digitally displayed (0.01mm increments) 
  • Stripping length: 1.5-25.mm (0.5mm increments)
  • Partial stripping length: min. 1.0mm
  • Machine cycle: max. 0.3 sec. (Adjustable)
  • Workable cable types: halogen-free, rubber, PVC, etc.
  • Power supply: AC 100V - 240V (40VA)
  • Net weight: 4.5 kg